Memosens pH / ORP


 
Memosens: open industry standard

The innovative Memosens systems provide the ideal solution for safety and operating comfort in analytical measuring technology - something users and producers have been striving for for generations. Teamed with all common fieldbusses, Memosens systems are open for all process control and asset management systems.

 

Benefits of Memosens:

Lifetime of Memosens sensors up to 40 % longer
Fewer calibration cycles thanks to longer sensor service life
Reduction in process downtime as non-specialized staff can replace the sensor
More accurate process management thanks to more precise calibration
in the laboratory under reproducible conditions
Predictive maintenance as an integrated part of the sensor technology,
resulting in improved asset management
 
Glass electrodes
 

Orbisint CPS11D

Standard pH sensor

CPS11D
Memosens technology
Long term monitoring in chemistry, drinking water, wastewater
Dirt-repellent teflon ring diaphragm
Reliable measurement (pH 0-14) up to 16 bar, easy handling

More information about CPS11D

Orbisint CPS12D

Standard ORP sensor

CPS12D
Memosens technology
Long term monitoring in water treatment, detoxification, chemistry
Platinum ring or gold pin; measuring range:
- 1500 mV to + 1500 mV
Dirt-repellent teflon ring diaphragm, easy handling

More information about CPS12D

Ceraliquid CPS41D

High-performance pH sensor

CPS41D
Memosens technology
Chemistry, pharmaceutical industry, pure water (low conductivity)
For high requirements with regard to accuracy and speed
Reliable measurement (pH 0 -14) with rapidly changing composition of media

More information about CPS41D

Ceraliquid CPS42D

High-performance ORP sensor

CPS42D
Memosens technology
Chemistry, detoxification, water treatment, power plants
For clogging media and rapidly changing compositions
Platinum ring; measuring range:
- 1500 mV to + 1500 mV

More information about CPS42D

Ceragel CPS71D

Hygienic pH sensor

CPS71D
Memosens technology
CIP/SIP/autoclavable for food and pharmaceutical industries
Certified biocompatibility of wetted parts, free of acrylamide
BP version with pressurized reference; BU version for overhead installation

More information about CPS71D

Ceragel CPS72D

Hygienic ORP sensor

CPS72D
Memosens technology
Food, fermenter, biotechnology with quickly changing ORP potentials
Platinum ring; measuring range:
- 1500 to + 1500 mV
Free of acrylamide, insensitive to pressure/temperature changes

More information about CPS72D

Orbipore CPS91D

pH sensor for suspensions

CPS91D
Memosens technology
Pigment manufacturing, paper industry, colorant production
For precipitation reactions, emulsions, suspensions
Rapid response, highly stabilized gel

More information about CPS91D
Glass-free sensors
 

Tophit CPS441D

High-performance ISFET pH sensor

CPS441D
Memosens technology
Break-proof; wetted parts FDA listed, chip sealing EPDM; 3A certificate
For process applications perfluorelastomer sealing
Ceramic diaphragm and liquid filled reference; overhead installation possible

More information about CPS441D

Tophit CPS471D

Hygienic ISFET pH sensor

CPS471D
Memosens technology
Break-proof, sterilizable, autoclavable, wetted material FDA listed
Fast response at very low temperatures and low content of water
Ceramic diaphragm, double chamber gel reference, free of polyacrylamide

More information about CPS471D

Tophit CPS491D

ISFET pH sensor for suspensions

CPS491D
Memosens technology
Break-proof for process applications (precipitations, emulsions, suspensions)
At low temperatures and high organic load
Open aperture, highly stablilized double gel reference

More information about CPS491D
Accessories
 

Memocheck Plus CYP01D

Memosens sensor simulator

CYP01D
Quality management tool for pharmaceutical, biotech and food industry
Simulation of predefined pH and temperature values
Qualification of digital data transmission
From cable coupling to process control system (IQ/OQ)

More information about CYP01D

Memocheck CYP02D

Memosens sensor simulator

CYP02D
Service tool for all industries
Simulation of predefined pH and temperature values
Easy and reliable check of measuring point
From cable coupling to process control system

More information about CYP02D

Memobase CYZ41D

Central data and sensor management system

CYZ41D
Memosens technology
Complete life cycle management of sensors
Traceable end-to-end documentation of sensor utilization and calibration history
Reduction of process costs

More information about CYZ41D

Memosens data cable CYK10

CYK10
Absolute waterproof connection (ingress protection IP 68)
No corrosion of contacts
No interferences

More information about CYK10


 
Print this page  |  
General functions