OPC Server

Configuration and communication


Product description
Field of application
Order information
 

Product description

What values can be made available?

Dependent on the device type the following values are available, instantaneous values from:

Analog channels
Digital channels (digital combinations)
Mathematic channels
Totalizers
Date/time (Memograph S)

 

Delivery contents

You will receive a complete OPC Server package consisting of:

CD cover
These short form instructions
Installation CD with the following contents:
1. OPC Server software installation file setup.exe
2. Bi-lingual complete operating instructions "BA223Ra2.pdf”
3. Additional information on the OPC Server and Windows XP Service pack 2 "UsingOPC via DCOM with XP SP2.pdf”

 

Installation of the trial version

The available OPC Server in the download area can be installed as a trial version. This trial version can be used for 30 days without obligation and free of charge. After these thirty days the trial version is not valid anymore.

You can purchase the full version with a valid licence at your appropiate sales office.

Installation of the full version of the OPC Server requires a unique combination of "Serial numbers" and a "Registration key". These you'll receive with the order.

 

Software update

Should you already have a valid license for the OPC Servers, you can download the most up to date version from this page.

 

Remote - Local

An OPC Server can be located either on the same computer (local) as the client or on another computer (remote).

 

Field of application

This OPC Server was developed in order to enable access to data from Endress+Hauser devices. This data is

made available to OPC clients in real time. Communication is made either by using an RS232/RS485 interface

or a TCP/IP connection.

The operating language is English.

 

The OPC Server can communicate with the following devices:

Ecograph T
Memograph - Memograph S - Memograph M
Steam and heat computer RMS621
Energy manager RMC621
Application Manager RMM621

 

 

 

Order information

Production time:

Endress+Hauser works to a defined standard production time (from order entry to goods issue). Production times can be confirmed via your contact person or via the online shop.

 

Distribution:

Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.

 

Track & Trace:

Check your order status online using your reference number or the Endress+Hauser order confirmation number.

 
 

System requirements

Operating system: Windows 2000; Windows XP
Processor: min. 200 MHz; 400 MHz or higher is recommended
RAM: 128 MB or more
 

Setup information

For installation and commissioning follow the guidelines in the corresponding chapters of the operating instructions.

Observe all safety notes of the operating instructions!

 
No accessories or spare parts for software available.
 


 
General functions