ControlCare Field-based Control System

 

ControlCare field-based control system (FCS) is a combination of software and hardware components based on open standards, the purpose of which is to connect Endress+Hauser devices to process control, operating and maintenance systems. It provides quick and easy system integration and ensures that the benefits of fieldbus technology are available at all levels of the control hierachy. ControlCare components can be used to supplement a third-party system, or be used as a control system within its own right.

 

All system configuration, set-up, commissioning and maintenance is done with the ControlCare Application Designer Suite. This uses the topology model in the ISA S88/IEC 61512-1 standard to describe the plant. ControlCare Application Designer Suite allows the control strategy and physical project to be configured off-line. The projects are then downloaded, to the actual fieldbus devices on the network.

 

Power Supply Modules

Field Controller Modules

ControlCare power supply modules are used to power the backplane and all the modules connected to it.

 

ControlCare power supply modules increase power safety for the application.

  

More information ...

ControlCare solutions comprise one or more Field Controllers, each connected to a PROFIBUS DP or/and FOUNDATION fieldbus network.

 

Local I/O and/or Remote I/O allows the integration of conventional control equipment.

 

Every Field Controller has a complete library of standard FOUNDATION fieldbus function blocks. Hybrid control is realized through IEC 61131-3 function blocks.

 

More information ...

 

Digital Modules

Analog Modules

In order to feed discrete and pulse signals into the control system and to provide facilities for controlling valves, starters, pumps, switches etc., a number of local I/O modules can be added to the Field Controller rack assembly.

 

More information ...

In order to feed conventional analog signals into the control system and to provide facilities for controlling valves, starters, pumps, switches etc., a number of local I/O modules can be added to the Field Controller rack assembly.

 

More information ...

 
 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

Automation components

 

ControlCare - Field-based Control System (FCS) is a combination of software and hardware components based on open standards

 

More information...