Products for level measurement - Hydrostatic pressure

Deltapilot S the hydrostatic pressure sensor, water- and climate-proof.


 
Deltapilot S
 

FMB70

FMB70

Compact hygienic version

Sensor:
With Contite measuring cell, condensate proofed and long-term stable
Process connection:
All common sanitary connections
Span in bar/psi:
25mbar - 10bar
0.0375psi - 150psi
Process temperature:
-10 to +100°C
+14 to +212°F
(+135°C /+275°F short term)
Reference accuracy:
0.1% of the set span

Also available as compact version with all common thread and flange connections


More information about FMB70

DB51

DB51
Sensor:
Rod version CONTITE measuring cell
Process connection:
All common thread and flange connections
Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi
Accuracy:
0.1% up to turndown 10:1
Certificates:
ATEX

More information about DB51

DB51A

DB51A
Sensor:
Rod version CONTITE measuring cell
Process connection:
All common thread and flange connections
Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi
Accuracy:
0.1% up to turndown 10:1
Certificates:
CSA and FM 

More information about DB51A

DB52

DB52
Sensor:
Cable version CONTITE measuring cell
Process connection:
All common thread and flange connections
Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi
Accuracy:
0.1% up to turndown 10:1
Certificates:
ATEX

More information about DB52

DB52A

DB52A
Sensor:
Cable version CONTITE measuring cell
Process connection:
All common thread and flange connections
Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi
Accuracy:
0.1% up to turndown 10:1
Certificates:
CSA and FM

More information about DB52A

DB53

DB53
Sensor:
Cable version with CONTITE measuring cell
Process connection:
With mounting clamp, sensor cable up to 200m
Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi
Accuracy:
0.1% up to turndown 10:1
Certificates:
ATEX

More information about DB53

DB53A

DB53A
Sensor:
Separate mounting of housing and electroic insert CONTITE measuring cell
Process connection:
With mounting clamp, sensor cable up to 200m
Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi
Accuracy:
0.1% up to turndown 10:1
Certificates:
CSA and FM

More information about DB53A
Waterpilot
 

FMX167

FMX167
Sensor:
Ceramic
Process connection:
Stainless steel mounting clamp;Stainless steel mounting screw
Span in bar/psi:
100mbar - 20bar
1mH2O - 200mH2O
1.5psi - 300psi
3ftH2O - 600ftH2O
Diameter probe:
22mm (0.87inch)for drinking water applications
42mm (1.66inch) for waste water applications
29mm (1.15inch) for saltwater applications
Accuracy:
0.2% of URV

More information about FMX167


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions