| Process Display |
 |
| |
|
RIA251
|
 |
|
|  | Function: Display
|  | Approvals: ATEX, FM, CSA, CSA GP
|  | Display: LCD 17 mm, 5-digit
|  | Input: 1x 4...20 mA
|  | Power supply: Loop powered |
More information about RIA251
|
|
RIA452
|
 |
|
|  | Function: Display, Power, Switch, Separate, Transform, Calculate
|  | Approvals: ATEX, FM, CSA, TIIS, GL, UL, CSA GP
|  | Display: 7-digit, bargraph, multi-colored rear illumination
|  | Input: 1x analog (I; U; RTD; TC; R) 4x digital (status)
|  | Output: 1x analog (I; U) 1x digital (impulse)
|  | Power supply: 90...250 V AC 20...28 V AC 20...36 V DC |
More information about RIA452
|
| Field Display |
 |
| |
|
RIA141
|
 |
|
|  | Function: Display, Switch
|  | Approvals: ATEX, FM, CSA, UL
|  | Display: LCD 20.6 mm, 5-digit, bargraph, rear illuminated
|  | Input: 1x analog 4...20 mA
|  | Output: 1x digital passive
|  | Power supply: Loop powered |
More information about RIA141
|
|
RIA261
|
 |
|
|  | Function: Display
|  | Approvals: ATEX, FM, CSA
|  | Display: LCD 26 mm, 5-digit, bargraph, rear illuminated
|  | Input: 1x 4...20 mA
|  | Power supply: Loop powered |
More information about RIA261
|
| Temperature Display |
 |
| |
|
RIT261
|
 |
|
|  | Function: Display
|  | Approvals: ATEX, FM, CSA
|  | Display: LCD 26 mm, 5-digit, bargraph, rear illuminated
|  | Input: 1x analog (mV; RTD; TC)
|  | Output: 1x analog 4...20 mA
|  | Power supply: Loop powered |
More information about RIT261
|
| PROFIBUS-PA Display |
 |
| |
|
RID261
|
 |
|
|  | Function: Display
|  | Approvals: ATEX
|  | Display: LCD 7.5 mm, 7-digit
|  | Input: PROFIBUS® PA
|  | Power supply: Via PROFIBUS® PA |
More information about RID261
|
|