Fieldgate Viewer SPV10

Web server for remote monitoring with Fieldgates


 

Fieldgate Viewer collects, stores and presents data from various Fieldgates. The software collects data according to defined schedules and stores to an history database. A Web server presents collected data company wide in the Intranet. Everyone with access rights can visualize the data without the need for individual client licenses.

 

Typical applications are remote monitoring of inventories in tanks/silos, cumulative flows in pipelines or levels of groundwater.

 

Please note: Fieldgate Viewer and Fieldgates are not applicable for real time monitoring of process parameters.

 

Fieldgate Viewer functionality

Group and user administration
Filtering and sorting
Historical trending
Exporting of measured data
Integration with host systems
 

System Requirements

Pentium 1 GHz processor
512 MB RAM
500 MB free hard-disk spacefor full installation
Display 1024 x 768, 64k colors
Microsoft Windows NT 4.0 SP 6A,2000 SP 3 or XP SP 1
 

Fieldgate Viewer

Web server for remote monitoring with Fieldgates

Innovation Brochure

IN001S/04/en

 


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

Instrumentation

Fieldgates - provide world-wide remote monitoring, remote diagnosis and remote configuration of HART® and PROFIBUS® sensors via Ethernet TCP/IP, telephone lines or GSM.

 

More information...

Remote monitoring

Endress+Hauser provides remote access to devices mounted in tanks, silos, pipelines, wells etc. via Fieldgates and the associated Fieldgate Viewer software.

 

More information...