Fieldgate FXA720
Gateway with integrated Web Server for communication with PROFIBUS® devices

Application

Fieldgate FXA720 is an Ethernet/PROFIBUS DP gateway with integrated Web server. It may be equipped with up to three PROFIBUS DP ports.

 

Fieldgate FXA720 is suitable for several applications:

Inventory control
Remote monitoring and device diagnosis
Plant access point

 

For inventory control, remote monitoring and device diagnosis, the connected devices can be viewed with a Web browser: limit values can be set by the user. In pass through mode, Fieldgate FXA720 acts as a simple PROFIBUS DP gateway for host applications.

 

Features and benefits

Quick set-up via Web browser, no configuration tool necessary
Communication via Internet, worldwide access to sensor data
User Management, limits access to authorised persons
Integrated Web server, values available to any Web browser
Alarming and event messaging, E-mail about device status
Data offered in HTML and XML format, seamless data integration into MS Office, P View and FieldCare
CommDTM supplied, simple integration into FDT frame applications, e.g. FieldCare
Monitoring via OPC, OPC server can be supplied.
 

Fieldgate FXA720 PROFIBUS communication driver


Software version File name File size Released on
5.27.00 FXA720_PROFIBUS_Driver_5.27.00.zip 1.969 KB 18.04.2005
 


You will find supplementary information on the following links:

 

FieldCare Plant Asset Management Tool

SupplyCare Application Service for Vendor Managed Inventory

ControlCare Field-based control system

ControlCare - P View Visualization and Monitoring

 

Download supplementary documentation:

 

Fieldgate FXA720

Special Documentation

SD 014S/04/en

 

Fieldgate FXA720

Technical Information

TI 020S/04/en

 

Fieldgate FXA720

Operating Manual

BA 030S/04/en

 

Fieldgate FXA720

Getting Started

BA 031S/04/a2

 

ControlCare - P View SPV200

Competence Brochure

CP 007S/04/en 09.04 

 

FieldCare
Plant Asset Management through Fieldgate
Competence Brochure
CP 011S/04/en 02.05

 
 
Print this page  |   Recommend this page  |   Bookmark this page