| Applicator Selection |
 |
Applicator is a comfortable selection and design tool to determine and select the suitable product for the respective measuring task. During the planning process, you obtain a selection of suitable products and solutions by entering specific application parameters.
Start Applicator Selection online >>>
|
| Level measurement for your industry |
 |
Prosonic - Ultrasonic system for contact less measurement e.g. on crushers, silos and hoppers, with high temperature, long distance sensors in clinker silos. Self cleaning sensor due to flat, smooth vibrating membrane.
Please visit the product page >>> |
| |
|
 |
Micropilot M - Free space radar with a range up to 70 m - 230 ft in bulk solids (max. 200 °C - 392°F).
Please visit the product page >>>
|
| |
|
 |
Silopilot M - This electro-mechanical level system up to 70 m - 230 ft is an alternative to the long distance sensors.
Please visit the product page >>>
|
| |
|
 |
Levelflex M - Guided radar up to 35 m - 115 ft for powder and coarse grained solids (max. 150°C - 302 °F).
Please visit the product page >>>
|
| |
|
 |
Solicap M - Capacitance point level switch for minimum or maximum detection of bulk material in silos. Discharge control of stacker and stock pile with conveyor cut off avoiding damages.
Please visit the product page >>>
|
| |
|
 |
Soliphant M - Vibrating limit switch for universal use e.g. for auto-
matic feed shut off when loading trucks, trains or ships.
Please visit the product page >>>
|
| |
|
 |
Gammapilot M - Radiometric compact measuring device monitors blockages in cyclones or tertiary air ducts as well as mass flow measurement of clinker.
Please visit the product page >>>
|
| Pressure measurement for your industry |
 |
Deltabar S - Pressure measurements e.g. at the vertical roller mill, blockage detection at cyclones or burner control with Deltabar S Δp-pressure transmitter.
Please visit the product page >>>
Cerabar S - Monitoring of air flow at preheater or silo fluidization with Cerabar S gauge or absolute pressure transmiitters with robust, abrasive and overload resistant ceramic cell.
Please visit the product page >>>
|
| Flow measurement for your industry |
 |
Promass - Coriolis mass flow meter controls oil flow to the burner.
Please visit the product page >>>
|
| |
|
 |
Promag - Electro-magnitec device for cooling water injaction to the mills and dosing of liquid grinding aggregates.
Please visit the product page >>>
|
| |
|
 |
Deltatop/Deltaset - Pitot tube sensor with Deltabar S transmitter for measuring air and gas volume flow. Thermal mass flow meters for controlling various products like compressed air and lubrication oil.
Please visit the product page >>>
|
| Temperature measurement for your industry |
 |
Omnigrad S - Thermocouple probe for temperature measurement controlling the clinker burning process at the cyclone preheater, at the tertiary air duct, at the rotary kiln or at the clinker cooler for exhaust air. Resistance thermometers with iTEMP head transmitters for temperature monitoring e.g. of gear boxes and bearings.
Please visit the product page >>>
|
| System Components for your industry |
 |
System Components - Barriers with power supply, process transmitters and process displays for numerous applications.
Please visit the product page >>>
|
| Data Acquisition for your industry |
 |
Memograph - Visual / data manager wirh intelligent, paperless recording resulting in data compression and minimization of consumables (ink and paper).
Please visit the product page >>>
ReadWin® 2000 - Freeware for quick instrument set-up and visualization of measured data, as well as for archiving.
Please visit the product page >>>
|
| System Solutions for your industry |
 |
Fieldgate is the bridge between field instrumentation and networks.
Fieldgate allows global access and remote programming of analog, HART® and PROFIBUS® transmitters. Measured data is available worldwide to be processed efficiently via the Internet.
Please visit the product page >>>
|
| You are interested in other products? Please visit our considerably product pages with a click on the pictograms! |
|
 |
 |
 |
 |
|
|
 |
 |
| |