Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Proline 300/500 – Flow measuring technology for the future

For lasting higher levels of safety, product quality, and availability in your process system

Datum objave: 01.12.2016

For 45 years, Endress+Hauser has been offering one of the most comprehensive product ranges worldwide for flow measurement of liquids, gases and steam. The Proline device family has contributed significantly to this success with unique innovations to ensure highest process and product quality. The Proline 300/500 transmitter family combines Proline sensors, which have proved themselves with state-of-the-art transmitter technology.

Proline 300/500 allows universal flow metering in all applications in the process industry – from quantity measurement and process monitoring right up to custody transfer applications. Proline also provides a view into the process, ensuring that plant operators receive a wealth of important diagnostic and process data. Users benefit from this in many different ways: through optimal process monitoring, fewer periods of downtime, and therefore a more efficient process control.

Multivariable and high-quality sensors

Proline 300/500 transmitters can be freely combined with any of the Coriolis, electromagnetic, Ultrasonic and thermal sensors, so that users can easily operate the devices without having to get used to different interfaces. Several process variables can be measured simultaneously depending on the corresponding measuring principle and sensor. Each device is checked using accredited and traceable calibration facilities (ISO/IEC 17025). This is unparalleled around the globe.

Added value thanks to information from the field

Proline 300/500 supplies the customer with a maximum amount of process information. It is not only possible to retrieve device, diagnostics, service or process data in the control room, but also on site thanks to the built-in Ethernet or WLAN that allow for direct connection via web server. The web server is an innovation that simplifies service of a device and thus ensures efficient maintenance.

Heartbeat Technology – always on the pulse of the process

A further highlight is Heartbeat Technology. Integrated into all Proline devices, this checking function enables permanent self-diagnosis, along with an attested and traceable verification during operation. The operator does not need to be present in the field: Verification can be started at any time via all available interfaces. This makes it possible, for example, to extend application-specific calibration intervals, thus saving time and money.

Prepared for seamless integration

Proline 300/500 has a unique range of signal outputs and protocols: HART, PROFINET, EtherNet/IP, Modbus RS485, PROFIBUS and FOUNDATION fieldbus. This ensures that all Endress+Hauser flowmeters can be seamlessly integrated into existing automation systems. Thanks to the transparent flow of diagnostics and measurement data – from the sensor to the process control system – unimagined possibilities are now becoming reality, ensuring safe, efficient and comprehensive process control.

Prenosi datotek

    Proline 300/500 - Innovation brochure

    The future-oriented flow measuring technology

    Proline in industries - the ideal device for each industry

    eBook: Check out the benefits of the new Proline, have look at our industry-optimized product portfolio, and profit from additional information such as films and a download function for brochures.

Novice

V prihodnje prejemajte sporočila za medije in novice neposredno v svoj e-poštni nabiralnik. Bodite na tekočem in se naročite na novice podjetja Endress+Hauser.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.

Kontakt