Specs at a glance
-
Process temperature
Any
-
Process pressure absolute / max. overpressure limit
Any
-
Main wetted parts
Non-contact
Field of application
The FQG62 source container is designed to hold the radioactive source during radiometric point level detection, continuous level and density measurement. The radiation is emitted almost unattenuated in one direction only, and is damped in all other directions. This guarantees highest safety for the personnel and a reliable measurement.
Designed to hold the radioactive source during radiometric point level detection, continuous level measurement and density measurement. Radiation is emitted almost unattenuated in one direction only, and is damped in all other directions.
Activity: 137Cs to 185.0GBq (5000mCi), 60Co to 3.7GBq (100mCi)
Temperature: No limitation (non-invasive, extraneous)
Pressure: No limitation (non-invasive, extraneous)
Benefits
High safety level thanks to highest classification for the source supplied (DIN 25426/ISO 2919, typically classification C66646) and safe and easy source replacement
Reliable measurement due to lightweight container and almost spherical design which provides optimized screening
Compact, easy-to-mount device with the possibility of various angles of emission for optimum adaptation to the application
Manual or pneumatic switching on/off and padlock, cylinder lock or locking bolt for fixing the switching position
Switch status easily identified
Videos
-
Radiometric measuring principle
-
Animation source containers
-
Animation Gamma Modulator
Xpert selection
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
Measuring principle
Radiometric Limit
-
Characteristic / Application
Source container
Emission angle: 5 degrees
Approximately 87kg -
Specialities
Control area calculation with Applicator
-
Ambient temperature
-40 °C...+200 °C
(-40 °F...+392 °F) -
Process temperature
Any
-
Process pressure absolute / max. overpressure limit
Any
-
Main wetted parts
Non-contact
-
Process connection
Non-contact
-
Certificates / Approvals
ATEX, GOST
-
Measuring principle
Radiometric
-
Characteristic / Application
Source container
Emission angle: 40 / 20 degrees
Approximately 87kg -
Specialities
Control area calculation with Applicator
-
Ambient temperature
-40 °C...+200 °C
(-40 °F ...+392 °F) -
Process temperature
Any
-
Process pressure absolute / max. overpressure limit
Any
-
Main wetted parts
Non-contact
-
Process connection
Non-contact
-
Certificates / Approvals
ATEX, GOST
-
Measuring principle
Radiometric Limit
-
Characteristic / Application
Source container
Emission angle: 5 degrees
Approximately 87kg -
Specialities
Control area calculation with Applicator
-
Ambient temperature
-40 °C...+200 °C
(-40 °F...+392 °F) -
Process temperature
Any
-
Process pressure absolute / max. overpressure limit
Any
-
Main wetted parts
Non-contact
-
Process connection
Non-contact
-
Certificates / Approvals
ATEX, GOST
-
Measuring principle
Radiometric
-
Characteristic / Application
Source container
Emission angle: 40 / 20 degrees
Approximately 87kg -
Specialities
Manual or pneumatic switch-on/ switch-off
-
Ambient temperature
-40 °C...+200 °C
(-40 °F...+392 °F) -
Process temperature
Any
-
Process pressure absolute / max. overpressure limit
Any
-
Main wetted parts
Non-contact
-
Process connection
Non-contact
-
Certificates / Approvals
ATEX, GOST
-
Measuring principle
Radiometric Density
-
Characteristic / Application
Source container
Emission angle: 5/ 20/ 40 degrees
87kg -
Ambient temperature
-20 °C...+200 °C
(-40 °F...+392 °F) -
Process temperature
Any
-
Process pressure absolute
Any
-
Wetted parts
Non-contact
-
Hygienic
Non-contact
-
Specialities
Control area calculation with Applicator
Configure to download the CAD drawings of this product
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons