Combine innovative instruments, digitalization, maintenance and cleaning optimization to reduce costs and increase productivity
Raw materials, water and cleaning agents are important resources in food production. These areas offer great potential to increase the performance of your processes. Innovative measurement technology and performance, data availability and resource conservation are essential steps on the way to food production efficiency.
as much as 5%
improved profitability by consistently preventing product loss in all processes
Naša ponudba
Endress+Hauser understands the challenges faced by food manufacturer in the context of rising ingredient costs. Precise, reproducible measurements play a crucial role here. Our innovative portfolio of products, services and solutions helps you to consistently avoid losses and thus increase efficiency in production. We help you with
Innovative, highly accurate measuring equipment
Digitalization opportunities
Optimization potential in the cleaning process
Solutions for maintenance and calibration
Reduction of contamination load in wastewater
Aplikacije
Precise measurement of raw materials
Whether your ingredients are delivered in liquid or solid form, via ship or truck, loading, unloading and storage requires accurate information regarding the quantities.
Naše strokovno znanje na tem področju
Endress+Hauser ensures improved inventory management in the food industry thanks to complete monitoring solutions that range from receipt and storage of the materials, to delivery.
With our certified loading and unloading skids, you can increase throughput, gain time and cost savings, and improve the accuracy of your transfer activities, while maintaining full compliance with hygiene standards.
Accidental losses can occur when operators get distracted. Overfilling or unintended product draining can also be a reason.
Naše strokovno znanje na tem področju
Spotting accidental discharge or overfilling requires precise monitoring of all process steps. These challenges can be reliably solved with highly-precise level measurement instruments from Endress+Hauser.
Reliable overfill protection for liquids and bulk solids thanks to our vibronic or capacitance level switch technology. Liquiphant, Soliphant and Liquipoint level switches are the suitable solution.
Precise, non-contact and maintenance-free measurements for liquids and bulk solids with our radar level measurement technology. The Micropilot family is a safe solution, even under extreme process conditions.
Monitor and control your cleaning process in real-time with innovative sensor technology. Inline measuring sensors determine, for example, when each phase of the CIP cycle ends and when the next should begin.
Naše strokovno znanje na tem področju
Innovative liquid analysis sensors are used to determine when product or rinse water is in the line starting the CIP system only if zero product remains after rinsing. Fast, reliable responses in real-time from the process are important to reduce product, cleaning agent and water loss.
Choose the right sensor from a broad portfolio of liquid analysis sensors and transmittersDiscover further potential of optimization in your Clean-In-Place process
Over the past few years, the digital transition within industries has resulted in a wide range of opportunities related to instruments, platforms or processes. How can a complex industry like food and beverage adapt to these challenges or benefit from these opportunities?
Naše strokovno znanje na tem področju
Digital sensors collect real-time data from processes and keep an eye on your instrument performance and health. Such opportunities can help you to ensure food safety or to control product quality.
Smart sensors with Heartbeat Technology guarantee permanent diagnostics and verification without process interruptions. We offer a broad range of instruments with Heartbeat Technology.
Netilion Health is a digital asset-health management service that puts your maintenance team a step ahead of problems. It provides diagnostics from your field devices anywhere at any time, so you can have remedies ready when you need them.
Regular calibration is essential to keep your field instrumentation reliable and to ensure production process efficiency. Even slight measurement deviations or errors can cause losses or impact performance.
Naše strokovno znanje na tem področju
From on-site to laboratory calibration, Endress+Hauser provides timely and traceable maintanance services for your critical measuring instruments.
Reduce contaminant loads in wastewater
Wastewater in the food and beverage industry contains contaminant loads, such as fats, sugar and solids, for which the manufacturer has to pay additional wastewater treatment fees.
Naše strokovno znanje na tem področju
Economically speaking, it’s best to minimize the contaminant load by reducing the product that enters the waste stream. To optimize pre-treatment or reduce the BOD load in wastewater with the highest reliability and efficiency, Endress+Hauser instruments measure all relevant wastewater parameters to ensure that the wastewater can be safety discharged into the municipal sewage system or even direct into a body of water.
Endress+Hauser can help you reliably prevent, monitor and treat wastewater that accumulates during production. Discover how it works by reading our story wastewater treatment in the food industry.
Working together with numerous customers, our industry and application experts have achieved striking results in the reduction and prevention of product loss and in enhancing the efficiency of food production processes. Together we were able to reduce costs and increase yields. The complete product portfolio from Endress+Hauser guarantees success from the very start. Our goal is to be a reliable partner in every aspect of your production.
5-6%
fewer deviations from tolerance ranges through precise measurement results.
~15 %
less water consumption by optimizing the phase separation with innovative measurement technology.
40%
longer life cycle of our digital analysis sensors.
Preglejte našo ponudbo!
Analysis
Analysis
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Sorodne zgodbe
Učinkovitost
Optimize Clean-In-Place (CIP) processes in the food industry
Optimize Clean-In-Place (CIP) processes in the food industry with innovative flow, level, pressure, temperature and analytical sensor technology.
The food and beverage industry primarily uses water as a raw material for cleaning and in production. Potential for optimization lies in the prevention, monitoring and treatment of wastewater.
Prepričani smo, da vam lahko pomagamo doseči obratovalne cilje v celotnem vodnem krogu. To vam Endress+Hauser zagotovi z združitvijo inovativnega portfelja merilnih instrumentov, strokovnih storitev in ekspertnih izkušenj v vodni panogi.
Kemična industrija: Konkurenčno in varno
Kemična industrija: Konkurenčno in varno
Izkoristite dodatna projektna znanja in kompetence ter izboljšajte zmogljivost in varnost proizvodnje.
Vede o življenju: Pulz življenja
Vede o življenju: Pulz življenja
Zaupajte zanesljivemu partnerju, ki vas podpira na poti do operativne odličnosti.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .