Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

iTHERM QuickNeck - divisible extension neck

Divisible neck with quick release for easy and safe access to temperature inserts

One simple twist of the wrist for dismounting and easy re-installation! Our patented thermometer extension neck iTHERM QuickNeck with quick release enables tool-free and easy access to the thermometer insert for up to three times faster and safer recalibration procedures. No rewiring is necessary, preventing errors and lowering risk of mechanical damage to the sensor. The assembly with bayonet mount is rated to IP69K, offering protection against high-pressure wash-downs.

Benefits

  • Simple, tool-free and fast (dis-)mounting of the insert No risk of water ingress, mechanical damage, loss of mounting parts or connection
    errors
  • Increase productivity with shorter maintenance downtimes
  • Hygienic design, IP69K rated neck mount for clean and safe operations

Periodic recalibration of temperature sensors ensures that the instruments work within spec. This operation however is time consuming and involves risks related to wiring. The divisible extension neck iTHERM QuickNeck enables tool-free removal of the insert for calibration purposes without process interruption. By turning the terminal head the insert can be removed from the protection tube and is ready for an on-site calibration. iTHERM QuickNeck is available with selected thermometers.

7 Izdelki
Filter X icon