The user can rely on iTHERM StrongSens for plants which are exposed to vibrations. Shock and vibration resistance of >60g (tested: 63g). The "power package" StrongSens can be used from -50 °C to +500 °C. Thermometers with iTHERM StrongSens technology are the ideal solution for the Oil & Gas, Chemical, Power & Energy, Food & Beverages as well as Life Sciences industries.
Benefits
- Cost reduction
- Decrease of maintenance and down-times
- Reduced life cycle costs
- Assurance of product quality
- Maximization of process safety and optimized process cycle
Endress+Hauser can help you get long-term stable and reliable measurement values even with highest vibrations in presence, for example in turbines and compressors. The robustness of the sensor comes from its special design, where the Pt100 thin film sensor is fixed into a special type of concrete. This enables an outstanding long-sterm stability and reliable measurement values.