Smart Ethernet devices like valve islands, remote IOs, recorders, liquid analyzers or flow measurement devices are digitalized with Industrial Ethernet, e.g. PROFINET or EtherNet/IP. Basic devices also become digitally accessible with IO-Link: This makes offline parametrization, data transparency and plug-and-produce device exchange available for all devices. Discover the latest IO-Link portfolio extension from 2024 dedicated to the Food & Beverage Industry!
Plug-and-produce device exchange Time-saving parameterization using the engineering system, no need for additional software. Comprehensive access to device, diagnostics and process information. Fast data upload/download for maintenance and service.
Simple operation Time-saving Endress+Hauser operating concept. Optimal usability through guided parameterization. User-specific menu structures and device access.
All Endress+Hauser IO-Link products are tested and certified according to IO-Link Version 1.1. The technology is proven in practice with a rapidly growing installed base worldwide.
Further technology related information is provided on the IO-Link website.
Discover more benefits for engineers, operators and maintenance personnel on an additional IO-Link technology page from Endress+Hauser.
Medium temperature range-10 to 70°C (+14 to +158 °F) Permissible short-term temperature, maximum one hour: 85 °C (185 °F) Repetition after 4 hours at the earliest
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .