Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Product picture  Raman optic system for single use side view aiming down and right

Raman optic system for single use

Ensure sterility and reliability for single-use biopharmaceutical development and manufacturing

KRSU1
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
Filtriraj po Merjenje /uporaba
Merjenje/uporaba

Za prenos CAD risb tega izdelka, ga konfigurirajte

  • Merilni princip

    Raman spectroscopy

  • Laser wavelength

    785 nm, 1000 nm

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Sample interface

    Temperature: 0 to 100 °C / 32 to 212 °F

  • Length

    Dimensions vary according to single use bioreactor vendor port and fitting type 

  • Diameter

    Dimensions vary according to single use bioreactor vendor port and fitting type 

  • Sterilization method

    Gamma sterilzable