Lastnosti na dlani
-
Max. measurement error
±0.5%
±0.2% (optional) -
Measuring range
0...110'000 m3/h
-
Medium temperature range
-20...+80°C
(-4...176°F) -
Max. process pressure
PN6...40
Področje uporabe
Promag W is the specialized sensor for all applications in the water industry. Combined with the proven Promag 51 transmitter with push buttons, Promag 51W offers highly accurate measurement of liquids for a wide range of standard applications. it will be the preferred solution for customers needing custody transfer measurement Promag 51W is available in a compact or remote version.
The measuring principle is virtually independent of pressure, density, temperature and viscosity
The specialist in the water and wastewater industry for the most demanding applications.
Device properties
International drinking water approvals
Degree of protection IP68 (Type 6P enclosure)
Approved for custody transfer to MI-001/OIML R49
Transmitter certified to MI-001
Device in compact or remote version
HART
Prednosti
Secure, reliable long-term operation – robust and completely welded sensor
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals
Safe operation – display provides easy readable process information
Fully industry compliant – IEC/EN/NAMUR
Videoposnetki
Predhodnik
-
Standardni produkti
- Zanesljivi, robustni, nezahtevni za vzdrževanje
Tehnična odličnost
Preprostost
-
Specialni produkti
- Zasnovani za posebej zahtevne aplikacije
Tehnična odličnost
Preprostost
Spremenljivo
FLEX izbira | Tehnična odličnost | Preprostost |
---|---|---|
Segment Fundamental Zadostite svojim osnovnim merilnim potrebam |
Tehnična odličnost
|
Preprostost
|
Segment Lean Obvladajte ključne procese na preprost način |
Tehnična odličnost
|
Preprostost
|
Segment Extended Optimirajte procese z inovativnimi tehnologijami |
Tehnična odličnost
|
Preprostost
|
Segment Xpert Imejte pod nadzorom najzahtevnejše aplikacije |
Tehnična odličnost
|
Preprostost
Spremenljivo |
-
-
Tehnične informacije (TI)
Proline Promag 51P, 51W Technical Information
Electromagnetic Flow Measuring System for custody transfer with cold
water.EN SL 01/07/200515/10/2003Jezik:
angleščina
Verzija:
01/07/2005
Velikost datoteke:
489.7 KB
Ime datoteke:
TI058DEN.pdf
-
-
-
Navodila za uporabo (BA)
Proline Promag 51 HART Operating Instructions
Electromagnetic flow measuring system for custody transfer with cold
water. The description of the device functions are in separate
documentation.EN SL 01/03/200515/10/200301/04/2002Jezik:
angleščina
Verzija:
01/03/2005
Velikost datoteke:
4.9 MB
Ime datoteke:
BA080DEN.pdf
-
-
-
Navodila za uporabo (BA)
Proline Promag 51 HART Operating Instructions
Electromagnetic flow measuring system for use in legal metrological
controlEN SL 30/10/201001/07/2009Jezik:
angleščina
Verzija:
30/10/2010
Velikost datoteke:
2.4 MB
Ime datoteke:
BA00137DEN_0310.pdf
-
-
-
Navodila za uporabo (BA)
Proline Promag 51 HART Description of Device Functions
Description of the device functions (options and inputs). Additional
documentation for Operating Instructions PROline Promag 51 W/P.EN SL 01/03/200515/10/200301/04/2002Jezik:
angleščina
Verzija:
01/03/2005
Velikost datoteke:
1.8 MB
Ime datoteke:
BA081DEN.pdf
-
-
-
Kratka navodila (KA)
Proline Promag 51 Brief Operating Instructions
Electromagnetic Flow Measuring System
For Custody Transfer
with Cold WaterEN SL 01/07/200901/09/2007Jezik:
angleščina
Verzija:
01/07/2009
Velikost datoteke:
664.9 KB
Ime datoteke:
KA027DEN_0709.pdf
-
-
-
Navodila za vgradnjo (EA)
Replacing amplifier board Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Cubemass DCI 8CN, CNGmass
DCI 8DF, Prosonic Flow 90, 93, t-mass 65EN SL 15/11/201805/08/2014Jezik:
angleščina
Verzija:
15/11/2018
Velikost datoteke:
393.9 KB
Ime datoteke:
EA00064DA2_1518.pdf
-
-
-
Navodila za vgradnjo (EA)
Replacing Power supply and display Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN,
CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65EN SL 15/11/201818/11/2011Jezik:
angleščina
Verzija:
15/11/2018
Velikost datoteke:
455.1 KB
Ime datoteke:
EA00063DA2_1518.pdf
-
-
-
Navodila za vgradnjo (EA)
Replacing S-DAT Installation Instructions
Promag 23, 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, 8WF, Cubemass
DCI 8CN, CNGmass DCI 8DF, t-mass 65EN SL 01/03/201821/11/2011Jezik:
angleščina
Verzija:
01/03/2018
Velikost datoteke:
511.3 KB
Ime datoteke:
EA00079DA2_1518.pdf
-
-
-
Navodila za vgradnjo (EA)
Replacing exchangeable measuring electrodes Installation Instructions
Promag 50, 51, 53, 400 Index C
EN SL 01/03/201820/04/2015Jezik:
angleščina
Verzija:
01/03/2018
Velikost datoteke:
198.8 KB
Ime datoteke:
EA00080DA2_1418.pdf
-
-
-
Navodila za vgradnjo (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN SL 01/03/201828/11/201325/04/2013Jezik:
angleščina
Verzija:
01/03/2018
Velikost datoteke:
139.5 KB
Ime datoteke:
EA01051DA2_0318.pdf
-