Cosmetics manufacturing process accelerated with expertise
Innovative instrumentation and on-site calibration enable efficient, compliant cosmetics manufacture
The cosmetics manufacturing process is highly challenging and competition in the worldwide cosmetics market is intense. Change is the only constant in consumer trends, and regional specificities, high raw materials costs and countless regulations add complexity. In the race for market share, time-to-market and manufacturing flexibility are decisive. Our expertise in production automation and smart, reliable instrumentation drives efficient and secure manufacturing to bring a competitive edge.
806
billion USD
expected global market value cosmetics products by 2023 Source: Global Cosmetics Products Market Analysis of Growth, Trends and Forecasts (2018-2023), Orbis Research.
How we can help
With our complete portfolio of instrumentation for all cosmetics manufacturing processes, Endress+Hauser can help you meet consumer expectations and safety standards whilst mitigating risk and hitting efficiency and sustainability goals.
On-site calibration for full compliance and improved availability
Innovative instrumentation for minimal energy consumption and raw materials losses
Inline quality parameters measurement for optimal viscosity and density control
Flowmeters for accurate and continuous dosing and filling
Aplikacije
Enhanced stock control
Active ingredients in cosmetic manufacturing are high-cost and must be stored and monitored properly to minimize wastage. Multiple technologies are required to measure stock, such as hydrostatic pressure sensors, radar level and capacitance measurement.
Naše strokovno znanje na tem področju
Our integrated technologies offer modern and reliable solutions for the management of stock inventory and the reduction of waste, with easy maintenance and real time monitoring.
Optimize measurement with instrumentation for each application
Protect storage processes against overfill and leaks with our Liquiphant FTL50H
Reduce waste and bring down costs with smart instrumentation
Mixing is the most demanding step in cosmetics manufacturing and key in determining the quality of the final product. Accurate addition and mixing of raw materials, as well as efficient use of energy and water, is vital to minimize waste and reduce costs. Handling oil-based and sticky products with various viscosities and densities can also pose significant challenges.
Naše strokovno znanje na tem področju
Our engineering processes and smart, reliable instrumentation enable accurate and optimal mixing to help ensure the best product quality.
Rely on Promass I for accurate flow and viscosity measurement
Use Liquiphant and Liquipoint FTW33 for safe and smooth processes with sticky products
Minimize energy losses with energy monitoring and management solutions
Ensuring that the exact amount of product is filled every time accurately and continuously is indispensable in the cosmetics production process. Furthermore, mechanical filling and dosing components can bear high maintenance costs and be unreliable, triggering lengthy process interruptions.
Naše strokovno znanje na tem področju
Our Coriolis flowmeters bring high and dependable accuracy to your batch and filling processes.
Integrate digital communications protocols
Take tight control of the entire filling process
Save costs by avoiding mechanical instrument components
Calibration and maintenance activities can result in time consuming and costly downtime of production. Shut down periods must be reduced to an absolute minimum if productivity KPIs are to be met.
Naše strokovno znanje na tem področju
At Endress+Hauser, calibration is one of our core competences. We offer a full portfolio of on-site calibration services for optimized operations, full compliance and minimized downtime.
To identify issues that can affect the quality of your cosmetic products, compliance to standards such as ISO 17025 and the FDA Cosmetics GMP is crucial. Guidance states that equipment should be calibrated regularly or checked according to an SOP with results documented where appropriate.
Naše strokovno znanje na tem področju
Our products, services and solutions come with all the right certification and documentation for GMP regulated facilities.
Comply to all necessary standards for good manufacturing practice (GMP)
Trust calibration professionals from Endress+Hauser
Find out where we support your manufacturing processes
Prednosti
The world of cosmetic products is fast-moving. Endress+Hauser has over 65 years of experience in improving our customers’ processes with our process knowledge and industry expertise. We understand your challenges and are committed to finding the best solution to your application needs, so you can keep cost under control and achieve the fastest time-to-market possible.
100%
of the parameters of your process covered
100%
of production compliant to quality standards
10%
reduction in energy costs within 18 months in industrial facilities achieving ISO 50001 certification
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Sorodne zgodbe
Čas do prihoda izdelka na trg
Project management in pharma industry, expert support
An embedded engineer will integrate standardization for optimal project delivery and running costs.
Izkoristite dodatna projektna znanja in kompetence ter izboljšajte zmogljivost in varnost proizvodnje.
Hrana in pijača: Zaupanje in kakovost
Hrana in pijača: Zaupanje in kakovost
Vaš partner pri izpolnjevanju globalnih higienskih standardov in predpisov, zagotavljanju konsistentne kakovosti produktov in visoke razpoložljivosti proizvodnje ob skrbnem ravnanju z viri in zmanjševanju stroškov.
Voda in odpadna voda: zaščiti, ohrani, izboljšaj
Voda in odpadna voda: zaščiti, ohrani, izboljšaj
Prepričani smo, da vam lahko pomagamo doseči obratovalne cilje v celotnem vodnem krogu. To vam Endress+Hauser zagotovi z združitvijo inovativnega portfelja merilnih instrumentov, strokovnih storitev in ekspertnih izkušenj v vodni panogi.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .