Surveillance of pathogens and stricter disinfection have been on the agenda of major plant operators
Staying vigilant means looking out for possible dangers before they occur. Therefore, the European Commission strongly encourages Member States to implement wastewater sampling and testing in large cities by 1 October 2021, to monitor the presence of pathogens such as SARS-CoV-2 (Coronavirus). Help manage viral outbreaks proactively through early detection of pathogenic contamination with real-time PCR technology and real-time disinfection monitoring using our sensor and solution portfolio.
Meeting the challenges of COVID-19
To keep a closer tab on pathogenic transmission, the European Commission recommends that from 1 October 2021, Member States of the European Union establish a wastewater surveillance system to provide data on pandemic viral strains in wastewater, such as for SARS-CoV-2 and its variants. This monitoring system should cover large cities with populations over 150000, preferably with a sampling frequency of at least two samples per week. Read the European Commission Recommendation (PDF) in detail.
Naša ponudba
Offering complete measurement solutions from sampling, testing in the laboratories and disinfection monitoring, our portfolio ensures advanced quality management in wastewater surveillance, as well as water abstraction, treatment and distribution, including documentation management, instrument verification, and maintenance strategies for optimal risk management and water safety.
Automated and controlled wastewater sample collection using Liquistation CSF48 with wireless transmission capabilities
Efficient sample enrichment, automatic extraction, and highly-sensitive real-time PCR analysis – the gold standard for viral diagnostics
From wastewater sampling to final results in only 3 hours
Full range of instruments for water disinfection monitoring: free chlorine sensors, total chlorine sensors, chlorine dioxide sensors and free bromine sensors with one common transmitter and accessories
Aplikacije
Monitoring municipal wastewater for pathogens
Wastewater samples at the inlet of a treatment plant are often collected manually and analyzed for biological parameters that can impact public health. These samples are taken from various locations and analyzed over a period of time to enable plant operators and research institutes to map the prevalence of pathogenic contaminants such as viruses more objectively. The data serves as an early warning detection of the spread of pathogens. However, this increases time and operational resources
Naše strokovno znanje na tem področju
Taking samples of wastewater can now be automated with our sophisticated samplers which can be placed in various outdoor locations. Wireless data transmission capabilities ensure efficiency in collecting the sample bottles. With its quick cooling time, the biological integrity is preserved ensuring reliability of readings in the laboratory where real-time PCR technology is carried out. Real-time monitoring of disinfection at the outlet of plants is necessary to ensure safe discharge.
Benefit from fully automatic sampling in water, wastewater and industrial applications. Liquistation CSF48 water sampler complies with worldwide water regulation and features a fail-safe cooling.
Systematic disinfection is an essential step in water treatment and legally required in many areas to protect people and systems. Discover our wide range of sensors and transmitters for disinfection.
Reliably and quickly manage high sample loads in accordance with important standards and regulations. Discover our solutions for environmental analysis.
Thanks to more of 60 years of experience that we have gained by working together with our customers in the water and wastewater industry, we have developed a broad portfolio of measuring technologies, automation solutions and service offerings that match the challenges of our customers. We understand the specific challenges of ensuring water safety to comply with environmental laws, protect public health and optimiye costs.
3 hours
only from sampling to final results.
6 parameters
monitored at the same time with one multiparameter flow assembly. Sensors installed in the Flowfit CYA27 assembly need a sample flow as low as 5 l/h (1.32 gph) for accurate measurement.
100%
adaptable to any monitoring task from time- or flow-controlled sampling to event-controlled sampling with the automatic water sampler Liquistation CSF48.
Examination of wastewater, using the Liquistation CSF48 and the Liquiport CSP48 mobile, can provide valuable information about the occurrence of Covid 19 infections in a specific area
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Sorodne zgodbe
Varnost vode
Industrial water treatment
Effective and reliable industrial water treatment is essential for safe and efficient processes.
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .