Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Product picture flow switch DTT31

Flowphant T DTT31
Flow switch

Safe monitoring of flow rates and temperature in industrial processes. Compact and cost-saving

DTT31
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Lastnosti na dlani

  • Max. measurement error

    2% - 10% (per measurement range)

  • Medium temperature range

    -20...+85°C
    (-4...+185°F)
    CIP-able to 130°C / 266°F

  • Max. process pressure

    100 bar (1.740 psi)

Področje uporabe

The switch is designed for the safe measurement, display and monitoring of relative mass flow rates of liquid media with practically no pressure loss. It can be selected between one or two switch outputs as well as one switch output and one standardized analog output for flow rates or temperature values. Typical applications are: Monitoring cooling water circulation processes or lubrication systems of pumps and heat exchangers or leak monitoring in process lines.

Flow switch for monitoring and displaying relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s). Flowphant T DTT31 − with thread connections or coupling.

Application examples:

  • Monitoring cooling water circulation systems of pumps, turbines, compressors and heat exchangers

  • Leak monitoring in process lines

  • Monitoring pump functionality

  • Monitoring lubrication systems

  • Filter monitoring in the beverage industry

Prednosti

  • Practically no pressure loss

  • Configuration software FieldCare for quick configuration and reliable storage of device settings

  • Optional: second switch output or 4 to 20 mA analog output for temperature monitoring or for outputting the flow as a percentage

  • Function check and process information onsite thanks to digital display at device

  • Top housing section which can be rotated 310° and rotatable display make it possible to read the measured values in all orientations

  • Marine approval