Lastnosti na dlani
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 18 000 kg/h (0 to 660 lb/min)
-
Medium temperature range
–40 to +125 °C (–40 to +257 °F)
150 °C allowed for 1 h -
Max. process pressure
PN 40
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Področje uporabe
Dosimass is specially designed for filling and bottling applications. It measures volume and mass flow directly with temperature and density compensation to ensure maximum repeatability. Designed for applications where space is a premium, Dosimass will be the preferred choice for system integrators, skid builders and equipment manufacturer.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measurement of liquids with the most diverse properties in the continuous process control & batching applications.
Device properties
Nominal diameter: DN 8 to 25 (3/8 to 1")
Various hygienic process connections, 3A conform
CIP, SIP cleanable sensor
Robust, ultra-compact transmitter housing
Pulse/frequency/switch output, Modbus RS485
Excellent and easy cleanable transmitter
Prednosti
-
High process safety – high measuring accuracy for different media in shortest filling time
-
Fewer process measuring points – multivariable measurement (flow, density, temperature)
-
Space-saving installation – no in/outlet run needs
-
Versatile and time-saving wiring – plug connector
-
Fast commissioning – pre-configured devices
-
Automatic recovery of data for servicing
Videoposnetki
-
The Coriolis Flow Measuring Principle
Segment Xpert
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
Merilni princip
Coriolis
-
Product headline
The compact sensor with an ultra-compact transmitter.
Measurement of liquids with the most diverse properties in continuous process control & batching applications. -
Sensor features
High process safety – high measuring accuracy for different media in shortest filling time. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Various hygienic process connections, 3-A conform. CIP, SIP cleanable sensor. -
Transmitter features
Versatile and time-saving wiring – plug connector. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing.
Robust, ultra‐compact transmitter housing. Pulse/frequency/switch output, Modbus RS485. Excellent and easily cleanable transmitter. -
Nominal diameter range
DN 8 to 25 (³⁄₈ to 1")
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L) -
Measured variables
Mass flow, density, temperature, volume flow
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 18 000 kg/h (0 to 660 lb/min)
-
Max. process pressure
PN 40
-
Medium temperature range
–40 to +125 °C (–40 to +257 °F)
150 °C allowed for 1 h -
Ambient temperature range
–20 to +60 °C (–4 to +140 °F)
-
Sensor housing material
1.4301 (304), corrosion resistant
-
Transmitter housing material
1.4308 (304)
-
Degree of protection
IP67, type 4X enclosure
-
Display/Operation
No local operation
Configuration via operating tools possible -
Outputs
Pulse/frequency/switch output (passive)
-
Inputs
None
-
Digital communication
Modbus RS485
-
Power supply
DC 20 to 30 V
-
Hazardous area approvals
ATEX, IECEx, cCSAus
-
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
3-A -
Product safety
CE
Za prenos CAD risb tega izdelka, ga konfigurirajte
Izberite med predlaganimi možnostmi
-
-- selected coding-- selected label99.999,00<%label%>
-
Želite več možnosti? Uporabite individualni konfigurator za nadaljevanje.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Želite več možnosti? Uporabite individualni konfigurator za nadaljevanje.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Cena za kos
-
<%range%><%price%>
-
- Izbirni dodatki
Individualna konfiguracija
Pogosto kupljeno skupaj
Dodatna oprema
Sorodni izdelki