Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Picture of Coriolis flowmeter Proline Promass X 300 / 8X3B for the oil and gas industry

Proline Promass X 300
Coriolis flowmeter

Highest capacity four-tube flowmeter with a compact, easily accessible transmitter

8X3B
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Lastnosti na dlani

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 4100 t/h (0 to 4520 tn. sh./h)

  • Medium temperature range

    –50 to +180 °C (–58 to +356 °F)

  • Max. process pressure

    PN 100, Class 600

  • Wetted materials

    Measuring tube: 1.4404 (316/316L)
    Connection: 1.4404 (316/316L)

Področje uporabe

The patented four-tube Promass X provides premium accuracy (0.05 %) for highest capacity and offers an outstanding performance in on- and offshore applications in the oil and gas industry. With its compact transmitter Promass X 300 offers a high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables measurement reliability and compliant verification.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • For highest flow rates and outstanding performance in on/offshore applications in the oil and gas industry


Device properties

  • Nominal diameter: DN 300 to 400 (12 to 16")

  • Four-tube system with low pressure drop

  • Complete exterior design made of 1.4435 (316L)

  • Compact dual-compartment housing with up to 3 I/Os

  • Backlit display with touch control and WLAN access

  • Remote display available

Prednosti

  • Increased profit – single installation point providing premium accuracy for large quantities

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in-/outlet run needs

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videoposnetki

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

  • Ethernet-APL portfolio

    Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.

Segment Xpert

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

Xpert: Obvladovanje najbolj zahtevnih aplikacij ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products