Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Picture of Electromagnetic flowmeter Proline Promag W 300 / 5W3B for the water & wastewater industry

Proline Promag W 300
electromagnetic flowmeter

Specialist for demanding water & wastewater applications with compact, easily accessible transmitter

5W3B
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Lastnosti na dlani

  • Max. measurement error

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec

  • Measuring range

    9 dm³/min to 162 000 m³/h (2.5 gal/min to 100 000 gal/min)

  • Medium temperature range

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
    Liner material PTFE: –20 to +90 °C (–4 to +194 °F)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Wetted materials

    Liner: Polyurethane; Hard rubber, PTFE
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum

Področje uporabe

The premium device for water and wastewater measurement Promag W 300 was designed for reliable use in hazardous areas and under harsh conditions. Its compact transmitter offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology ensures measurement reliability and compliant verification.

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Dedicated to the measurement of industrial or municipal water and wastewater

Device properties

  • International drinking water approvals

  • Compact dual-compartment housing with up to 3 I/Os

  • Backlit display with touch control and WLAN access

  • Remote display available

Prednosti

  • Reliable measurement at constant accuracy with 0 x DN inlet run and no pressure loss

  • Flexible engineering – sensor with welded or lap-joint process connections

  • Long-term operation – robust and completely welded sensor

  • Improved plant availability – sensor compliant with industry-specific requirements

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videoposnetki

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Segment Extended

  • Vrhunski produkti

  • Visoko funkcionalni in praktični

Tehnična odličnost

Preprostost

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products