Lastnosti na dlani
-
Process temperature
-20 °C ... 80 °C (-4 °F ... 170 °F)
-
Process pressure / max. overpressure limit
0.5 bar to 1.5 bar (7 psi to 22 psi)
-
Min. density of medium
>= 100 g/l
Področje uporabe
The economical Soliswitch FTE31 is a paddle switch for point level detection in bulk materials. Its robust polymer housing and compact design makes it an ideal sensor for full, empty and demand alarm in applications with bulk solids. The optimized materials make the unit outstandingly robust and therefore suitable for use in dust explosive areas.
The universal point level switch FTE31 is used as a full, empty and demand alarm on silos containing solids. Its construction and materials make the unit suitable for use in the food industry. The unit is suitable as a level limit switch in dust-explosion-hazardous areas.
Typical applications are level detection in: Cereals, sugar, cacao, animal feeds, washing powders, chalk, dry plaster, cement, granulates, wood chips
Prednosti
Reliable and economical paddle switch
Highest safety standard for dust-explosion-hazardous areas
Diverse instrument designs for use under different application conditions
Slip clutch prevents impact on paddle
Ingress protection to IP 65 / NEMA 4x / Type 4x for optimum safety in the process
Segment Fundamental
-
Enostavni produkti
- Lahka izbira, vgradnja in uporaba
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
TI Soliswitch FTE31
Point level switch
Economical rotary paddle point level switch
For use in dust explosive areasEN SL 30/09/202201/03/201001/12/200901/07/200818/05/2000Jezik:
angleščina
Verzija:
30/09/2022
Velikost datoteke:
929.6 KB
Ime datoteke:
TI00068REN_1322-00.pdf
-
-
-
Kratka navodila (KA)
KA Soliswitch FTE31
Mejno nivojsko stikalo
EN SL 30/09/202216/01/200901/04/2000Jezik:
slovenščina
Verzija:
30/09/2022
Velikost datoteke:
821.7 KB
Ime datoteke:
KA00094RSL_1322-00.pdf
-
-
-
Posebna dokumentacija (SD)
Device viewer
Technical documentation in other languages
Jezik:
angleščina
Verzija:
14/07/2021
Velikost datoteke:
478.5 KB
Ime datoteke:
SD02429R09EN_0121.pdf
-
-
-
Področja dejavnosti (FA)
Level measurement
Product overview for applications in liquids and bulk solids
Jezik:
angleščina
Verzija:
14/10/2022
Velikost datoteke:
10.5 MB
Ime datoteke:
FA00001F00EN2522.pdf
-
-
-
Področja dejavnosti (FA)
Catálogo Medición y Detección de nivel
Gama de productos para aplicaciones con líquidos y sólidos
Jezik:
španščina
Verzija:
01/06/2022
Velikost datoteke:
7.2 MB
Ime datoteke:
FA00001Fes Catalogo Nivel_24.22.pdf
-
-
-
Področja dejavnosti (FA)
Füllstandsmesstechnik
Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern
Jezik:
nemščina
Verzija:
14/10/2022
Velikost datoteke:
10.6 MB
Ime datoteke:
FA00001F00DE2522.pdf
-
-
-
Področja dejavnosti (FA)
Misura di livello
Misura di livello
Panoramica dei prodotti per applicazioni in liquidi e solidi sfusiJezik:
italijanščina
Verzija:
03/03/2023
Velikost datoteke:
46.9 MB
Ime datoteke:
FA00001F00IT2522.pdf
-
-
-
Izjava proizvajalca
Product family: Soliswitch
Product root: FTE31-
Declaration number: HE_00433_01.17
Manufacturer specification: RoHSJezik:
angleščina
Verzija:
13/03/2017
Velikost datoteke:
160.9 KB
Ime datoteke:
HE_00433_01.17 China RoHS FTE31 .pdf
-
-
-
Izjava EU
Product family: Configuration Kit, Contactors/transmitters, Controller, ECO-GRAPH, MEMO-GRAPH, Mini-Log, Over voltage protector , POWER SUPPLY, POWER SUPPLY AND BARRIER, Preline, Process displays, Soliswitch
Product root: FML621-, FTE20-, FTE30-, FTE31-, HAW562-, HAW569-,
OFTE20-, ORIA15-, ORIA45-, ORIA46-, ORMA42-, ORSG35-, ORS
G45-, OSG40-,
OSG45-, RA33-, RB223-, RDL10-, RH33-, RIA14-, RIA15-, RIA16-, RIA45-,
RIA452-, RIA452L-, RIA46-, RID14-,
RID16
-, RMA42-, RMC621-, RMC621L-,
RMS621-, RMS621L-, RN221N-, RN221NL-, RNB130-, RNS221-,RNS221L-, RS33-,
RSG35-, RSG
40-, RSG45
-, RTA421-, RTA421L-, TXU10-
Declaration number: EC_00569_01.17EN SL 18/10/2022Jezik:
angleščina
Verzija:
18/10/2022
Velikost datoteke:
155.3 KB
Ime datoteke:
EC_00569_03.22.pdf
-
-
-
Izjava EU
Product family: Soliswitch
Product root: FTE30-, FTE31-
Declaration number: EC_00349_01.16EN SL 20/04/2016Jezik:
angleščina
Verzija:
20/04/2016
Velikost datoteke:
855.4 KB
Ime datoteke:
EC_00349_01.16.pdf
-