Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Source Container FQG63 - Radiometric measurement

Radiometric
Interface measurement
Source Container FQG63

Lightweight radiation source container with flexible extension element

FQG63
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Lastnosti na dlani

  • Process temperature

    max. 400°C (752°F)
    (diptube)

  • Process pressure absolute / max. overpressure limit

    Any (diptube)

  • Main wetted parts

    Non- contact

Področje uporabe

The FQG63 source container is designed to hold the radioactive source during radiometric level, density and interface measurement. The radiation is damped in all directions as long as the source container is switched off. This guarantees highest safety for the personnel and a reliable measurement. If the source is switched on and lowered down into the process tank, it emits the radiation into all directions.

Designed to hold the radioactive source during density and interface measurement.

  • Off-position: Radioactive source located in the source container and screens off radiation

  • On-position: Radioactive source with the flexible extension located in the protection pipe inside the process vessel

  • Activity: 137Cs to 185.0GBq (5000mCi), 60Co to 3.7GBq (100mCi)

  • Temperature: -52 to +400°C (-62 to +752°F)

  • Pressure: No limitation (non-invasive, extraneous)

Prednosti

  • Highest safety classification for the source supplied (DIN 25426/ISO 2919, typical classification C66646)

  • Reliable measurement due to lightweight container and almost spherical design which provides optimized screening

  • Flexible installation length up to 30m (98ft)

  • Manually operated and padlock, cylinder lock or locking bolt for fixing the switching position

  • Switch status easily identified

  • Compact device that is easy to mount; adapter and centering flange for existing vessel flanges

Videoposnetki

Segment Xpert

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

Xpert: Obvladovanje najbolj zahtevnih aplikacij ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products