Lastnosti na dlani
-
Process temperature
max. 400°C (752°F)
-
Process pressure / max. overpressure limit
Any (diptube)
-
Main wetted parts
Non-contact
Področje uporabe
The FQG63 source container is designed to hold the radioactive source during radiometric level, density and interface measurement. The radiation is damped in all directions as long as the source container is switched off. This guarantees highest safety for the personnel and a reliable measurement. If the source is switched on and lowered down into the process tank, it emits the radiation into all directions.
Designed to hold the radioactive source during density and interface measurement.
Off-position: Radioactive source located in the source container and screens off radiation
On-position: Radioactive source with the flexible extension located in the protection pipe inside the process vessel
Activity: 137Cs to 185.0GBq (5000mCi), 60Co to 3.7GBq (100mCi)
Temperature: -52 to +400°C (-62 to +752°F)
Pressure: No limitation (non-invasive, extraneous)
Prednosti
Highest safety classification for the source supplied (DIN 25426/ISO 2919, typical classification C66646)
Reliable measurement due to lightweight container and almost spherical design which provides optimized screening
Flexible installation length up to 30m (98ft)
Manually operated and padlock, cylinder lock or locking bolt for fixing the switching position
Switch status easily identified
Compact device that is easy to mount; adapter and centering flange for existing vessel flanges
Videoposnetki
Segment Xpert
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
Technical Information / Operating Instructions Source Container FQG63 Radiometric Level Measurement
Container with with flexible Extension element
EN SL 11/05/202024/02/201605/08/201530/07/201412/05/2014Jezik:
slovenščina
Verzija:
11/05/2020
Velikost datoteke:
3.4 MB
Ime datoteke:
TI00446FSL_1920.pdf
-
-
-
Navodila za vgradnjo (EA)
Locking bolt Installation instruction
Source container FQG63
EN SL 13/04/2012Jezik:
angleščina
Verzija:
13/04/2012
Velikost datoteke:
331.5 KB
Ime datoteke:
EA0050FA2_1110.pdf
-
-
-
Navodila za vgradnjo (EA)
Selaing set Installation instruction
FQG63
EN SL 13/04/2012Jezik:
angleščina
Verzija:
13/04/2012
Velikost datoteke:
286.3 KB
Ime datoteke:
EA0051FA2_1110.pdf
-
-
-
ZE (certifikat)
RFID TAG Certificate/Declaration of Conformity
ATEX:
II 2 G Ex ia IIC T6 Gb
II 2 D Ex ia IIIC T80°C Db;
IECEx:
Ex ia IIC T6 Gb
Ex ia IIIC T80°C Db
IECEx EPS 15.0042X; EPS 15 ATEX 1 1011 XEN SL 08/02/201920/06/201607/09/201520/08/2015Jezik:
angleščina
Verzija:
08/02/2019
Velikost datoteke:
6.1 MB
Ime datoteke:
ZE01020FA2_0418.pdf
-
-
-
Posebna dokumentacija (SD)
SD Transportation cask for shipping radioactive sources
Radiometric level measurement
EN SL 08/03/202417/01/201923/11/2015Jezik:
angleščina
Verzija:
08/03/2024
Velikost datoteke:
3.1 MB
Ime datoteke:
SD01316FEN_0324-00.pdf
-
-
-
Posebna dokumentacija (SD)
Radiation Safety and Technical Reference Manual
U.S. Specific Licensees for radiation source containers FQG63
EN SL 23/09/201306/03/201315/12/2010Jezik:
angleščina
Verzija:
23/09/2013
Velikost datoteke:
557.2 KB
Ime datoteke:
SD00313FEN_1513.pdf
-
-
-
Posebna dokumentacija (SD)
FQG63_Safety Advice
FQG63_Safety Advice
EN SL 11/05/2017Jezik:
angleščina
Verzija:
11/05/2017
Velikost datoteke:
1.5 MB
Ime datoteke:
SD02051FA2_01.17.pdf
-
-
-
Posebna dokumentacija (SD)
RFID TAG Special Documentation
RFID TAG
Special DocumentationEN SL 12/08/201511/08/2015Jezik:
angleščina
Verzija:
12/08/2015
Velikost datoteke:
331 KB
Ime datoteke:
SD01502FA2_0215.pdf
-
-
-
Posebna dokumentacija (SD)
QG020, QG100, FQG60, FQG61, FQG62, FQG63, FQG66, QG2000, Mulitplex 9S, TSP Source container
Typ A Verpackungen
Type A PackageEN SL 29/04/202013/04/201708/04/201631/07/201503/07/2015Jezik:
angleščina
Verzija:
29/04/2020
Velikost datoteke:
1.9 MB
Ime datoteke:
SD00311FA2_1920.pdf
-
-
-
Posebna dokumentacija (SD)
QGx, FQGx, FSG6x
Returns: Source containers, gamma radiation sources
EN SL 19/06/202031/10/201711/12/201023/03/2010Jezik:
angleščina
Verzija:
19/06/2020
Velikost datoteke:
8.3 MB
Ime datoteke:
SD00309FEN_1520.pdf
-