Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Liquiphant FTL50H - Vibronic

Vibronic
Point level detection
Liquiphant FTL50H

Compact vibration point level switch for liquids especially in the food and life sciences industry

FTL50H
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-
Filtriraj po Merjenje /uporaba
Merjenje/uporaba

Za prenos CAD risb tega izdelka, ga konfigurirajte

  • Merilni princip

    Vibration Liquids

  • Characteristic / Application

    Modular & completely welded housing concept
    Focus Food & Pharma
    surface up to 0,38µm electro polished
    wide range of process connections
    Analogue and bus interfaces
    Extensive certificate range (e.g. EHEDG,3A)
    Compact, e.g. pipes

  • Specialities

    Foamdetection
    Detect changes of the density

  • Supply / Communication

    PROFIBUS PA
    19...253V AC
    10...55V DC-PNP
    19...253V AC or 10...55V DC
    8/16mA, 11...36V DC
    NAMUR
    PFM

  • Ambient temperature

    -50 °C...+70 °C
    (-58 °F...+158 °F)

  • Process temperature

    -50 °C...+150 °C
    (-58 °F...+302 °F)

  • Process pressure / max. overpressure limit

    Vacuum...64 bar
    (Vacuum...928 psi)

  • Min. density of medium

    0.5g/cm³(0.4g/cm³ optional)

  • Main wetted parts

    316L

  • Process connection

    Thread:
    G3/4A, G1A, R3/4", R1, NPT3/4, NPT1
    Flange:
    DN25...DN100,
    ASME 1"...4",
    JIS 25A...100A

  • Process connection hygienic

    Tri-Clamp ISO2852
    Dairy coupling
    Aseptic
    DRD
    SMS
    Varivent

  • Communication

    PROFIBUS PA
    19 ..253V AC
    10...55V DC-PNP
    19...253V AC or 10...55V DC
    8/16mA, 11...36V DC
    NAMUR
    PFM

  • Certificates / Approvals

    ATEX, FM, CSA C/US, IEC Ex, TIIS, INMETRO, NEPSI

  • Safety approvals

    SIL2/ SIL3

  • Design approvals

    EN 10204-3.1
    AD2000

  • Hygienic approvals

    CoC ASME-BPE

  • Marine approval

    GL/ ABS/ DNV

  • Components

    FTL325P/FTL375P Interface PFM
    FTL325N/FTL375N Interface NAMUR

  • Merilni princip

    Vibration Density

  • Characteristic / Application

    Liquiphant M Density
    with Density Computer FML621
    Temperature and pressure measurement
    Modular & completely welded housing concept
    Focus Food & Pharma
    Surface up to 0.3 µ

  • Supply / Communication

    Transmitter power supply (MUS)

  • Ambient temperature

    -50...70°C
    -50...60°C for hazardous applications

  • Process temperature

    0...80°C (validity of accuracy data)
    -50...0°C/80...150°C (with reduced technical data)

  • Process pressure

    0...25 bar
    >25...64 bar (with reduced technical data)

  • Wetted parts

    316L

  • Hygienic

    3A
    EHEDG

  • Sensor length

    Compact: 50.5 mm

  • Output

    Pulse

  • Certificates / Approvals

    ATEX, FM, CSA C/US, IEC Ex, TIIS, INMETRO, NEPSI

  • Specialities

    Commissioning with ReadWin2000

  • Components

    Density Computer FML621

  • Other approvals and certificates

    SIL2/ SIL3