Lastnosti na dlani
-
Accuracy
Rod probe: +/- 2 mm (0.08 in)
Rope probe: +/- 2 mm (0.08 in) -
Process temperature
-20...+80 °C
(-4...+176 °F) -
Process pressure absolute / max. overpressure limit
Vacuum...6 bar,
(Vacuum...87 psi) -
Max. measurement distance
Rod: 4 m (13 ft) Min DK>1.6
Rope: 12 m (40 ft) Min DK>1.6 -
Main wetted parts
Rod probe: 316L, PPS, Viton
Rope probe: 316, PPS, Viton
Področje uporabe
Levelflex FMP50 is the instrument for basic applications in liquids which do not place high demands on temperature and pressure ranges or chemical resistance. Particularly in basic supply or storage applications as well as utility processes FMP50 is the best choice. Levelflex FMP50 guided radar is used for continuous level measurement of liquids, pastes and slurries. The measurement is not affected by changing media, temperature changes, gas blankets or vapors.
Version with rod or rope probe.
Process connections: Thread or adapter flange
Temperature: -20 to +80°C (-4 to +176°F)
Pressure: -1 to +6bar (-14.5 to +87psi)
Maximum measuring range: Rod 4m (13ft), rope 12m (39ft)
Accuracy: ±2mm (0.08")
International explosion protection certificates, overfill prevention WHG, SIL, 5-point linearity protocol
Prednosti
Reliable measurement even for changing product and process conditions
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability due to new Multi-Echo Tracking evaluation
Hardware and software developed according to IEC 61508 up to SIL3
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test for SIL and WHG saves time and costs
Videoposnetki
-
Time-of-Flight measuring principle
-
Commissioning movie for Levelflex FMP5x guided radar and Micropilot FMR5x free space radar
-
Unique HistoROM data management concept for safe level measurement
-
Continuous adapting algorithms offering safe level measurement due to Multi-Echo Tracking
-
Multi-Echo Tracking with Tank Trace marks and traces all echoes signals, not only the level signal - guaranteeing safe measurement at any time
Segment Lean
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
Predhodnik
-
Merilni princip
Guided radar
-
Characteristic / Application
Basic device
Rod probe, Rope probe
Integrated data memory, Factory precalibrated, Reliable measuring for changing medias. -
Specialities
Heartbeat Technology,
Bluetooth® commissioning,
Operation and maintenance SmartBlue App,
HistoROM,
RFID TAG for easy identification -
Supply / Communication
2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus)
4-wire (HART)
Bluetooth® wireless technology and App (optional) -
Accuracy
Rod probe: +/- 2 mm (0.08 in)
Rope probe: +/- 2 mm (0.08 in) -
Ambient temperature
-20...+80 °C
(-4...+176 °F) -
Process temperature
-20...+80 °C
(-4...+176 °F) -
Process pressure absolute / max. overpressure limit
Vacuum...6 bar,
(Vacuum...87 psi) -
Main wetted parts
Rod probe: 316L, PPS, Viton
Rope probe: 316, PPS, Viton -
Process connection
Thread:
G 3/4, MNPT 3/4
Flange:
UNI Flange -
Sensor length
Rod probe: 4 m (13 ft)
Rope probe: 12 m (40 ft) -
Max. measurement distance
Rod: 4 m (13 ft) Min DK>1.6
Rope: 12 m (40 ft) Min DK>1.6 -
Communication
4...20 mA HART
PROFIBUS PA
FOUNDATION Fieldbus
Bluetooth® wireless technology -
Certificates / Approvals
ATEX, FM, CSA C/US, IEC Ex, INMETRO, NEPSI, KC, EAC, UK Ex
-
Safety approvals
Overfill protection WHG
SIL -
Design approvals
EN 10204-3.1
-
Options
Sensor remote with 3 m/ 9 ft cable,
Remote operation via SmartBlue App using Bluetooth® -
Application limits
Application limits
Za prenos CAD risb tega izdelka, ga konfigurirajte
Izberite med predlaganimi možnostmi
-
-- selected coding-- selected label99.999,00<%label%>
-
Želite več možnosti? Uporabite individualni konfigurator za nadaljevanje.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Želite več možnosti? Uporabite individualni konfigurator za nadaljevanje.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Cena za kos
-
<%range%><%price%>
-
- Izbirni dodatki
Individualna konfiguracija
Pogosto kupljeno skupaj
Dodatna oprema
Sorodni izdelki