Lastnosti na dlani
-
Accuracy
Rod probe: +/- 2 mm (0.08 in)
Rope probe <= 15 m (49 ft):
+/- 2 mm (0.08 in)
Rope probe > 15 m (49 ft):
+/- 10 mm (0.39 in)
Coaxial probe: +/- 2 mm (0.08 in) -
Process temperature
XT: -196...+280 °C
(-321...+536 °F)
HT: -196...+450 °C
(-321...+842 °F) -
Process pressure / max. overpressure limit
Vacuum...400 bar
(Vacuum...5800 psi) -
Max. measurement distance
Rod:
10 m (33 ft) Min DK>1.6
Rope:
25 m...30 m (82 ft...98 ft) Min DK>1.6;
30 m...45 m (98 ft...148 ft) Min DK >1,9
Coaxial probe: 6 m (20 ft) Min DK>1.4 -
Main wetted parts
Rod probe:
304, 316L, Alloy C, Ceramic
Rope probe:
304, 316, 316L, Alloy C, Ceramic
Coaxial probe:
304, 316L, Alloy C, Ceramic
Področje uporabe
Levelflex FMP54 for continuous level measurement in liquids under extreme conditions. The process connection with its ceramic-graphite seal safeguards high temperature and high pressure applications as they occur in steam boilers and toxic media like ammonia. The gas tight feedthrough guarantees additional safety. Only the gas phase compensation of the FMP54 gives reliable results in case of gas and steam phases. Reliable measurement in case of moving surface and foam or in changing medias.
Version with rod, rope or coax probe.
Process connections: Thread or flange
Temperature: -196 to +450°C (-320 to +842°F)
Pressure: -1 to +400bar (-14.5 to +5,800psi)
Maximum measuring range: Rod 10m (33ft), rope 45m (148ft), coax 6m (20ft)
Accuracy: rod ±2mm (0.08")
International explosion protection certificates, overfill prevention WHG, SIL, marine approval, steam boiler approval, 5-point linearity protocol
Prednosti
Reliable measurement even for changing product and process conditions
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability due to new Multi-Echo Tracking evaluation
Hardware and software developed according to IEC 61508 up to SIL3
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test for SIL and WHG saves time and costs
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
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN SL 25/03/202415/09/202328/10/202130/07/202119/06/2020Jezik:
angleščina
Verzija:
25/03/2024
Velikost datoteke:
1.1 MB
Ime datoteke:
TI00426FEN_2524.pdf
-
-
-
Tehnične informacije (TI)
Levelflex FMP51, FMP52, FMP54
Guided wave radar
EN SL 22/02/202312/04/202231/07/202004/03/201912/04/2018Jezik:
angleščina
Verzija:
22/02/2023
Velikost datoteke:
4.9 MB
Ime datoteke:
TI01001FEN_2822-00.pdf
-
-
-
Navodila za uporabo (BA)
Levelflex / Levelflex M Zentrierscheibe / Centering disk (PFA) Mounting Instructions
Accessory
EN SL 29/09/201727/02/201425/04/201208/02/201124/09/2010Jezik:
angleščina
Verzija:
29/09/2017
Velikost datoteke:
82.6 KB
Ime datoteke:
BA00378FA2_1717.pdf
-
-
-
Navodila za uporabo (BA)
Levelflex FMP51, FMP52, FMP54 PROFIBUS PA
Guided wave radar
EN SL 21/02/202330/06/202212/04/201816/11/201715/12/2016Jezik:
angleščina
Verzija:
21/02/2023
Velikost datoteke:
4.7 MB
Ime datoteke:
BA01006FEN_2022-00.pdf
-
-
-
Navodila za uporabo (BA)
Levelflex FMP51, FMP52, FMP54 HART
Guided wave radar
EN SL 13/12/202230/06/202231/07/202012/04/201816/11/2017Jezik:
angleščina
Verzija:
13/12/2022
Velikost datoteke:
5.3 MB
Ime datoteke:
BA01001FEN_2422-00.pdf
-
-
-
Navodila za uporabo (BA)
Accessory
Centering star PEEK
EN SL 27/02/201424/09/201003/12/200802/04/2008Jezik:
angleščina
Verzija:
27/02/2014
Velikost datoteke:
99.3 KB
Ime datoteke:
BA00377FA2_1414.pdf
-
-
-
Navodila za uporabo (BA)
Levelflex FMP51, FMP52, FMP54 FOUNDATION Fieldbus
Guided wave radar
EN SL 21/02/202330/06/202212/04/201816/11/201715/12/2016Jezik:
angleščina
Verzija:
21/02/2023
Velikost datoteke:
5.9 MB
Ime datoteke:
BA01052FEN_0822-00.pdf
-
-
-
Parametri naprave (GP)
Levelflex FMP5x HART Description of Device Parameters
Guided wave radar
EN SL 28/04/201630/10/201426/02/201429/07/201101/10/2010Jezik:
angleščina
Verzija:
28/04/2016
Velikost datoteke:
3.3 MB
Ime datoteke:
GP01000FEN_1616.pdf
-
-
-
Parametri naprave (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 PROFIBUS PA Description of Device Parameters
Guided wave radar
EN SL 30/10/201404/08/2011Jezik:
angleščina
Verzija:
30/10/2014
Velikost datoteke:
4.7 MB
Ime datoteke:
GP01001FEN_1314.pdf
-
-
-
Parametri naprave (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 FOUNDATION Fieldbus Description of Device Parameters
Guided wave radar
EN SL 09/06/201527/04/2012Jezik:
angleščina
Verzija:
09/06/2015
Velikost datoteke:
3.5 MB
Ime datoteke:
GP01015FEN_0215.pdf
-