Lastnosti na dlani
-
Process temperature
-20 °C ... 80 °C (-4 °F ... 170 °F)
-
Process pressure / max. overpressure limit
0.5 bar to 1.5 bar (7 psi ... 22 psi)
-
Min. density of medium
>= 80 g/l
Področje uporabe
The economical Soliswitch FTE20 is a paddle switch for point level detection in bulk materials. Its robust polymer housing and compact design makes it an ideal sensor for full, empty and demand alarm in applications with bulk solids. The optimized polymers make the unit outstandingly robust and therefore suitable for use in dust explosive areas according the latest standards.
Process connections: NPT 1½", PBT; NPT 1¼", PBT; G 1½", PBT; NPT 1½", 1.4305; NPT 1¼", 1.4305; G 1½", 1.4305
Sensor length: Different standard lengths between 100 mm (4") and 600 mm (24"), additional rope length of 2000 mm (80") (can be shortened)
Medium temperature: -20 to +80 °C (-4 to +170 °F)
Process pressure range (absolute): 0.5 to 2.5 bar (7 to 36 psi)
ATEX II 1/3 D, CSA DIP/ II, III/1/E-G, FM DIP/ II, III/1/E-G
Prednosti
Safety comes first - Overfill prevention with an automatic rotation monitoring system
Optical rotation control for a fast and easy check either for installation or for trouble shooting
Extremely robust polymer housing with the latest dust Ex certification for ATEX, FM and CSA
Cost savings over the whole life cycle:
Fast order process due to E-direct
Quick installation
Fast trouble shooting concept without the need of demounting
Best price performance ratio in the marketAdjustment to weight of solids without the need for tools
Housing can be rotated 360° to enable optimal alignment following installation.
Videoposnetki
Segment Fundamental
-
Enostavni produkti
- Lahka izbira, vgradnja in uporaba
Tehnična odličnost
Preprostost
-
Standardni produkti
- Zanesljivi, robustni, nezahtevni za vzdrževanje
Tehnična odličnost
Preprostost
-
Specialni produkti
- Zasnovani za posebej zahtevne aplikacije
Tehnična odličnost
Preprostost
Spremenljivo
FLEX izbira | Tehnična odličnost | Preprostost |
---|---|---|
Segment Fundamental Zadostite svojim osnovnim merilnim potrebam |
Tehnična odličnost
|
Preprostost
|
Segment Lean Obvladajte ključne procese na preprost način |
Tehnična odličnost
|
Preprostost
|
Segment Extended Optimirajte procese z inovativnimi tehnologijami |
Tehnična odličnost
|
Preprostost
|
Segment Xpert Imejte pod nadzorom najzahtevnejše aplikacije |
Tehnična odličnost
|
Preprostost
Spremenljivo |
Predhodnik
-
-
Tehnične informacije (TI)
TI Soliswitch FTE20
Robust and cost-efficient rotary paddle point level switch for bulk
solidsEN SL 31/01/202331/05/202224/12/201919/11/201530/03/2015Jezik:
angleščina
Verzija:
31/01/2023
Velikost datoteke:
2.7 MB
Ime datoteke:
TI01047FEN_0923-00.pdf
-
-
-
Navodila za uporabo (BA)
BA Soliswitch FTE20
Mejno nivojsko stikalo
EN SL 31/01/202331/05/202224/12/201920/11/201523/03/2015Jezik:
slovenščina
Verzija:
31/01/2023
Velikost datoteke:
3.7 MB
Ime datoteke:
BA01069FSL_0823-00.pdf
-
-
-
Ex varnostna navodila (XA)
Soliswitch FTE20
Point level switch
Ex ta IIIC T<sub>200</sub> T110 °C Da (Process)
Ex tb IIIC T110 °C Db (Enclosure)EN SL 28/09/202216/08/2021Jezik:
angleščina
Verzija:
28/09/2022
Velikost datoteke:
653.8 KB
Ime datoteke:
XA02685FEN_0222-00.pdf
-
-
-
Ex varnostna navodila (XA)
Soliswitch FTE20
Mejno nivojsko stikalo
ATEX, IECEx:
Ex tb IIIC Txxx °C Db (ohišje)
Ex ta IIIC Txxx °C Da (proces)
Varnostna navodila za električno opremo v eksplozijsko nevarnih območjihEN SL 25/03/202416/08/202219/07/202107/05/201829/04/2015Jezik:
slovenščina
Verzija:
16/08/2022
Velikost datoteke:
556.4 KB
Ime datoteke:
XA01034FSL_0522-00.pdf
-
-
-
Ex varnostna navodila (XA)
FTE20
Point level switch
Ех ta IIIC T 110 °С Da Х
Ех tb IIIC T 110 °С Db ХEN SL 04/01/2021Jezik:
angleščina
Verzija:
04/01/2021
Velikost datoteke:
284.1 KB
Ime datoteke:
XA02355FEN_0121.pdf
-
-
-
Ex varnostna navodila (XA)
FM approval FTE20
FM control drawing for point level switch Soliswitch FTE20
EN SL 06/03/202416/07/201507/07/2014Jezik:
angleščina
Verzija:
06/03/2024
Velikost datoteke:
376.6 KB
Ime datoteke:
XA01331FEN_03.23.pdf
-
-
-
Posebna dokumentacija (SD)
Device viewer
Technical documentation in other languages
Jezik:
angleščina
Verzija:
14/07/2021
Velikost datoteke:
478.5 KB
Ime datoteke:
SD02429R09EN_0121.pdf
-
-
-
Področja dejavnosti (FA)
Level measurement
Product overview for applications in liquids and bulk solids
Jezik:
angleščina
Verzija:
14/10/2022
Velikost datoteke:
10.5 MB
Ime datoteke:
FA00001F00EN2522.pdf
-
-
-
Področja dejavnosti (FA)
Füllstandsmesstechnik
Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern
Jezik:
nemščina
Verzija:
14/10/2022
Velikost datoteke:
10.6 MB
Ime datoteke:
FA00001F00DE2522.pdf
-
-
-
Področja dejavnosti (FA)
Misura di livello
Misura di livello
Panoramica dei prodotti per applicazioni in liquidi e solidi sfusiJezik:
italijanščina
Verzija:
03/03/2023
Velikost datoteke:
46.9 MB
Ime datoteke:
FA00001F00IT2522.pdf
-