Lastnosti na dlani
-
Process temperature
-40 °C ... 150 °C
(-40 °F ... 302 °F) -
Process pressure / max. overpressure limit
Vacuum ... 40 bar
(Vacuum ... 580 psi) -
Min. density of medium
>0,7g/cm³
(>0,5g/cm³ optional)
Področje uporabe
Liquiphant FTL33 is a point level switch for liquids. The FTL33 is especially designed for food & beverage applications where hygienic requirements are requested. The Liquiphant is used for overfill protection or pump dry-run protection. The IO-Link capability allows easy parameter setting.
Compact:
- Smallest vibronic sensor in the market
Safe:
- Continuous self-monitoring
- Reliable switching independent of media properties
Easy:
- No calibration
- Plug & play
-IO-Link connectivity
Point level switch in compact hygienic design with stainless steel housing for the food industry.
Process connections: Threads, hygienic process connections, M24 process adapter
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: -1 to +40bar (-14.5 to +580psi)
Surface roughness: 0.76µm or 1.5µm
Overfill protection and leakage detection WHG, hygienic certificates, final inspection report
Prednosti
Designed for hygienic applications especially in the food industry - hygienic process connections and approvals available. IO-Link reduces costs and complexity due to easy configuration of the devices via engineering tools
CIP and SIP cleanability ensured - up to protection class IP69k
-
Designed according to highest requirements to quality and environmental sustainability, the self-monitoring Liquiphant offers safe switching also in case of power supply loss
-
Independent of changing media properties an accurate switching point is offered
-
A real plug & play sensor is offered without any need for adjustment even with changing media. Measurement is unaffected by conductivity, build-up, turbulence, flows or air bubbles
-
No calibration is required, no specific know-how or tools (e.g. software) necessary
-
Robust design made of stainless steel (316L) assures highest durability - no mechanically moved parts, free of maintenance
Videoposnetki
Segment Fundamental
-
Enostavni produkti
- Lahka izbira, vgradnja in uporaba
Tehnična odličnost
Preprostost
-
Standardni produkti
- Zanesljivi, robustni, nezahtevni za vzdrževanje
Tehnična odličnost
Preprostost
-
Specialni produkti
- Zasnovani za posebej zahtevne aplikacije
Tehnična odličnost
Preprostost
Spremenljivo
FLEX izbira | Tehnična odličnost | Preprostost |
---|---|---|
Segment Fundamental Zadostite svojim osnovnim merilnim potrebam |
Tehnična odličnost
|
Preprostost
|
Segment Lean Obvladajte ključne procese na preprost način |
Tehnična odličnost
|
Preprostost
|
Segment Extended Optimirajte procese z inovativnimi tehnologijami |
Tehnična odličnost
|
Preprostost
|
Segment Xpert Imejte pod nadzorom najzahtevnejše aplikacije |
Tehnična odličnost
|
Preprostost
Spremenljivo |
Predhodnik
-
-
Navodila za uporabo (BA)
Liquiphant FTL33
Angleška različica - 07/2022
Point level switch for liquids in the food industry
EN SL 12/07/202215/05/201530/09/201429/09/2014Jezik:
angleščina
Verzija:
12/07/2022
Velikost datoteke:
1.1 MB
Ime datoteke:
BA01286FEN_0322-00.pdf
-
-
-
Tehnične informacije (TI)
Liquiphant FTL33
Angleška različica - 07/2022
Vibronic
EN SL 12/07/202227/01/202130/05/201630/09/2014Jezik:
angleščina
Verzija:
12/07/2022
Velikost datoteke:
1.3 MB
Ime datoteke:
TI01148FEN_0522-00.pdf
-
-
-
Tehnične informacije (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN SL 25/03/202415/09/202328/10/202130/07/202119/06/2020Jezik:
angleščina
Verzija:
25/03/2024
Velikost datoteke:
1.1 MB
Ime datoteke:
TI00426FEN_2524.pdf
-
-
-
Tehnične informacije (TI)
Liquiphant FTL33 IO- Link
Vibronic
EN SL 27/01/202103/12/2018Jezik:
angleščina
Verzija:
27/01/2021
Velikost datoteke:
1007.6 KB
Ime datoteke:
TI01434FEN_0221.pdf
-
-
-
Tehnične informacije (TI)
Liquiphant FTL33
Vibronic
EN SL 12/07/202227/01/202130/05/201630/09/2014Jezik:
angleščina
Verzija:
12/07/2022
Velikost datoteke:
1.3 MB
Ime datoteke:
TI01148FEN_0522-00.pdf
-
-
-
Navodila za uporabo (BA)
Liquiphant FTL33 IO-Link
Mejno stikalo za tekočine v prehrambni industriji
EN SL 12/10/202021/12/201803/12/2018Jezik:
slovenščina
Verzija:
12/10/2020
Velikost datoteke:
1.2 MB
Ime datoteke:
BA01934FSL_0320.pdf
-
-
-
Navodila za uporabo (BA)
Liquiphant FTL33
Point level switch for liquids in the food industry
EN SL 12/07/202215/05/201530/09/201429/09/2014Jezik:
angleščina
Verzija:
12/07/2022
Velikost datoteke:
1.1 MB
Ime datoteke:
BA01286FEN_0322-00.pdf
-
-
-
Kratka navodila (KA)
Liquiphant FTL33
Mejno stikalo za tekočine v prehrambni industriji
EN SL 03/10/2022Jezik:
slovenščina
Verzija:
03/10/2022
Velikost datoteke:
342.9 KB
Ime datoteke:
KA01619FSL_0122-00.pdf
-
-
-
Kratka navodila (KA)
Liquiphant FTL33 IO-Link
Mejno stikalo za tekočine v prehrambni industriji
EN SL 03/10/2022Jezik:
slovenščina
Verzija:
03/10/2022
Velikost datoteke:
333.8 KB
Ime datoteke:
KA01620FSL_0122-00.pdf
-
-
-
Kratka navodila (KA)
Liquiphant FTL33, FTL20H, FTL5xH Operating Instructions
Weld-in adapter
EN SL 24/11/201407/02/2006Jezik:
angleščina
Verzija:
24/11/2014
Velikost datoteke:
144.8 KB
Ime datoteke:
KA00269FA6_1314.pdf
-
-
-
ZE (certifikat)
Herstellerbescheinigung/Declaration of Compliance Liquiphant FTL33
HE_00153_01.15
EN SL 02/11/2015Jezik:
angleščina
Verzija:
02/11/2015
Velikost datoteke:
874.8 KB
Ime datoteke:
ZE01025FA2_0115.pdf
-
-
-
ZE (certifikat)
Certificate of Compliance Liquiphant FTL33
09/2014 (EHEDG)
Jezik:
angleščina
Verzija:
28/04/2015
Velikost datoteke:
959 KB
Ime datoteke:
ZE01017FEN_0115.pdf
-