Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Liquiphant FTL85 - Vibronic

Vibronic
Point level detection
Liquiphant FTL85

Coated point level switch for liquids for FailSafe overfill protection

FTL85
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Lastnosti na dlani

  • Process temperature

    –50°C...+150°C
    (–58°F...+300°F)

  • Process pressure / max. overpressure limit

    Vacuum...40 bar
    (580 psi)

  • Min. density of medium

    Density from 0.4 g/cm3
    (0.4 SGU)

Področje uporabe

Liquiphant FTL85 is a coated point level switch for use in hazardous areas with all international certificates. FailSafe overfill protection in applications with functional safety up to SIL3 with one device. With high corrosion-resistant coating made of enamel, ECTFE and various PFA materials. Reliable measurement values, not affected by: changing media properties, flow, turbulences, gas bubbles, foam, vibrations or build-up.

Point level switch for liquids up to SIL3.

  • Process connections: Threads and flanges

  • Temperature: -50 to +150°C (-76 to +300°F)

  • Pressure: -1 to +40bar (-14.5 to +580psi)

  • Sensor length: Extension pipe up to 3m (9.8ft)

  • Sensor material: Enamel, ECTFE and various PFA materials

  • International explosion protection certificates, overfill protection WHG, SIL

Prednosti

  • Use in safety systems requiring functional safety to SIL3 in accordance with IEC 61508 Ed.2.0/ IEC 61511-1/ISA 84-1 and DIN EN ISO 13849

  • Proof test: proof testing interval up to 12 years, Slave devices tested at the press of a button

  • Permanent self-monitoring/internal redundancy

  • 4-20mA interface (acc. to NAMUR NE 06/NE 43): easy integration via the switching unit (Nivotester FailSafe FTL825) with a two-channel output (safety contacts) and locking function or direct integration into a safety PLC

  • No adjustment: quick, low-cost startup

  • No mechanically moving parts: no maintenance, no wear, long operating life

  • Monitoring of fork for damage, corrosion, buildup and mechanical blocking

Videoposnetki

Segment Xpert

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

Xpert: Obvladovanje najbolj zahtevnih aplikacij ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products