Področje uporabe
Nivotester FTL325N is a switching unit for point level detection in liquid tanks, also in hazardous explosion areas. Also suitable for overfill prevention in tanks with combustible or non-combustible liquids harmful to water. Two-point control and point level detection. The perfect fit for applications in safety related systems with requirements for functional safety up to SIL2 in accordance to IEC 61508 /IEC 61511 using Liquiphant with electronic insert FEL56 or FEL58.
Switching unit with NAMUR input for rail mounting or single installation.
Ambient temperature: -20 to +50°C (-4 to +122°F)
International explosion protection certificates, overfill prevention WHG, marine approvals
Prednosti
Nivotester FTL325N for connecting one, two or three measuring cells (1-, 2- or 3-channel devices)
Intrinsically safe signal circuits Ex ia for use of measuring sensor in explosion hazardous areas
Functional safety up to SIL2 through line monitoring
DIN Rail housing for simple series installation on standard rails in switch cabinet
Simple wiring using pluggable terminal blocks
NAMUR interface to EN 50227 (DIN 19234; NAMUR) or IEC 60947-5-6 to connect NAMUR sensors or electronic inserts
Segment Extended
-
Vrhunski produkti
- Visoko funkcionalni in praktični