Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Digital chlorine dioxide sensor Memosens CCS50D

Memosens CCS50D: Digital chlorine dioxide sensor ©Endress+Hauser
Memosens CCS50D digital chlorine dioxide sensor installed in CCA151 flow assembly ©Endress+Hauser
Memosens CCS50D digital chlorine dioxide sensor with adapter for installation in a CCA250 assembly ©Endress+Hauser
Memosens CCS50D chlorine dioxide sensor with adapter for installation in an immersion assembly ©Endress+Hauser

Memosens sensor for water, process water and utilities in all industries

Memosens CCS50D is a robust, low maintenance sensor for chlorine dioxide measurement. It provides stable and fast measured values in drinking water, process water and utilities. The sensor can be used to ensure efficient disinfection for highest water quality and safety, to avoid overdosing of chlorine dioxide or to ensure the absence of ClO2 in beverage plants and reverse osmosis. Thanks to Memosens digital technology, CCS50D combines maximum process and data integrity with simple operation.
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
  • Lastnosti na dlani

    • Measurement range

      Trace: 0 to 5 mg/l ClO2
      Standard: 0 to 20 mg/l ClO2
      High: 0 to 200 mg/l ClO2

    • Process temperature

      0 to 55 °C , non-freezing
      (32 to 130 °F)

    • Process pressure

      Max. 2 bar abs
      (Max. 29 psi abs)

please wait Loading alternative products

Hitra izbira

Izberite med predlaganimi možnostmi
Prodajna cena
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ali

Individualna konfiguracija

Nadaljujte z izbiranjem med vsemi možnostmi
  • Prednosti

    • The right sensor version for every application: From trace measurement up to chlorine dioxide concentrations of 200 mg/l.

    • Fast response time provides accurate process view and enables prompt reaction to process changes as well as efficient process control.

    • Increased process safety: precise and long-term stable measurement ensures consistent process monitoring and allows for lowest...

  • Področje uporabe

    Memosens CCS50D is a chlorine dioxide sensor for skid builders and end customers. It measures reliably in:

    • Drinking water to ensure sufficient disinfection

    • Cooling systems or towers to avoid pathogen growth

    • Wash water for packed vegetables and salads to...

Lastnosti in specifikacije

Nazaj

Podrobnosti

  • Merilni princip

    Chlorine dioxide

  • Application

    Adequate disinfection in drinking water, preventing of pathogen formation in cooling water systems, water used to wash pre-packaged vegetables, ensures the absence of chlorine dioxide in beverage systems

  • Characteristic

    Amperometric measurement of dissolved chlorine dioxide

  • Measurement range

    Trace: 0 to 5 mg/l ClO2
    Standard: 0 to 20 mg/l ClO2
    High: 0 to 200 mg/l ClO2

  • Measuring principle

    Closed, membrane covered measuring cell
    Reduction of chlordioxide (ClO2) to chloride at the cathode with appr. 120mV

  • Design

    Closed amperometric 2-electrode measuring cell with PVDF membrane

  • Material

    Sensor shaft: POM
    Membrane: PVDF
    Membrane cap: PVDF

  • Dimension

    Diameter: 25 mm (0.98 inch)
    Length: 161 mm (6.34 inch)

  • Process temperature

    0 to 55 °C , non-freezing
    (32 to 130 °F)

  • Process pressure

    Max. 2 bar abs
    (Max. 29 psi abs)

  • Temperature sensor

    10k NTC integrated (Memosens)

  • Connection

    Inductive, digital connection head with Memosens

Dokumenti / Priročniki / Softver

Pribor / Nadomestni deli

Št.
Kataloška koda
Specifikacija
  • 2
    • Kataloška koda 71257946

      photometer M+N PF-3, desinf. (chlorine)

      colorimetric measurement of free and total chlorine 0,05 .. 6mg/l Disinfection, drinking and process water hand held photometer, IP67-graded, with cuvettes, DPD, according to ISO 7393 deliverey in plastic case, test kit for free and total chlorine included ::hand held photometer for field cal. and verification of desinfection loops

    • Kataloška koda COY8-

      Zero-point gel COY8

      Zero point: Verification, calibration, adjustment at zero point of oxygen and disinfection sensors ::Amperometric and optical sensors ::12, 25 and 40mm diameter ::Application in the lab, in the field