Lastnosti na dlani
-
Measurement range
Trace: 0 to 5 mg/l ClO2
Standard: 0 to 20 mg/l ClO2
High: 0 to 200 mg/l ClO2 -
Process temperature
0 to 55 °C , non-freezing
(32 to 130 °F) -
Process pressure
Max. 2 bar abs
(Max. 29 psi abs)
Področje uporabe
Memosens CCS50D is a robust, low maintenance sensor for chlorine dioxide measurement. It provides stable and fast measured values in drinking water, process water and utilities. The sensor can be used to ensure efficient disinfection for highest water quality and safety, to avoid overdosing of chlorine dioxide or to ensure the absence of ClO2 in beverage plants and reverse osmosis. Thanks to Memosens digital technology, CCS50D combines maximum process and data integrity with simple operation.
Memosens CCS50D is a chlorine dioxide sensor for skid builders and end customers. It measures reliably in:
Drinking water to ensure sufficient disinfection
Cooling systems or towers to avoid pathogen growth
Process water - for hygienic and safe packaging and bottling of products
Beverage plants to secure the absence of chlorine dioxide
Prednosti
The right sensor version for every application: From trace measurement up to chlorine dioxide concentrations of 200 mg/l.
Fast response time provides accurate process view and enables prompt reaction to process changes as well as efficient process control.
Increased process safety: precise and long-term stable measurement ensures consistent process monitoring and allows for lowest disinfectant concentration.
-
Flexible installation: sensor can be installed in the CCA151 and CCA250 flow assemblies or in immersion assemblies. Measurement virtually flow independent at flow velocities above 5 l/h (CCA151), 30 l/h (CCA250) or above 15 cm/s (immersion).
More process up-time thanks to fast sensor exchange: precalibrate the sensor in your lab and then swap it into your process with plug & play.
Connection to the Liquiline multiparameter transmitter allows easy combination with other relevant parameters of liquid analysis.
Segment Extended
-
Vrhunski produkti
- Visoko funkcionalni in praktični
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
Technical Information (TI)
Memosens CCS50D Technical Information
Digital sensor with Memosens technology for determining chlorine dioxide
EN SL 08/02/201919/05/2017Jezik:
angleščina
Verzija:
08/02/2019
Velikost datoteke:
724 KB
Ime datoteke:
TI01353CEN_0219.pdf
-
-
-
Operating Instruction (BA)
CCS50D
Digitalni senzor s tehnologijo Memosens za določanje klorovega dioksida
EN SL 20/07/202008/02/201919/05/2017Jezik:
slovenščina
Verzija:
20/07/2020
Velikost datoteke:
1.4 MB
Ime datoteke:
BA01773CSL_0320.pdf
-
-
-
PU (Publication)
Disinfection applications
Measuring ranges and suitable sensors
Jezik:
angleščina
Verzija:
04/03/2021
Velikost datoteke:
1.3 MB
Ime datoteke:
PU01405CEN-Disinfection-sensor-application-lowres.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigenKomplettlösung
Jezik:
nemščina
Verzija:
07/03/2019
Velikost datoteke:
1.8 MB
Ime datoteke:
FA01018CDE_0319_Analyse_Portfolio_Lowres.pdf
-
-
-
Competence Brochure (CP)
For the love of quality water
Fresh ideas for waterworks, distribution networks, surface waters and industrial plants.
Jezik:
angleščina
Verzija:
17/06/2019
Velikost datoteke:
3.2 MB
Ime datoteke:
CP01335CEN_0119_Competence in water.pdf
-
-
-
Competence Brochure (CP)
Aus Freude an gutem Wasser
Frische Ideen für Wasserwerke, Verteilernetze,Oberflächenwasser und Industrieanlagen
Jezik:
nemščina
Verzija:
17/06/2020
Velikost datoteke:
3.2 MB
Ime datoteke:
CP01335CDE_0119_Kompetenz in Wasser.pdf
-
-
-
Innovation (IN)
Chlordioxid-Analyse in Trink- und Prozesswasser
Sichere, effektive Desinfektion mit Memosens CCS50D
Jezik:
nemščina
Verzija:
27/10/2017
Velikost datoteke:
743.8 KB
Ime datoteke:
IN01114CDE_0117.pdf
-
-
-
Innovation (IN)
Chlorine dioxide measurement in drinking and process water
Safe and efficient disinfection with Memosens CCS50D
Jezik:
angleščina
Verzija:
27/10/2017
Velikost datoteke:
644.7 KB
Ime datoteke:
IN01114CEN_0117.pdf
-
-
-
Electrolytes
CCV05-50x_51x (Saudi Arabien)
Electrolyte for CCS50(D)/CCS51(D)
Jezik:
arabščina
Verzija:
29/04/2022
Velikost datoteke:
168.8 KB
Ime datoteke:
MSDS_CCV05-50x_51x_(SAA).pdf
-
-
-
Electrolytes
CCV05-50x_51x (Canada)
Electrolyte for CCS50(D)/CCS51(D)
Jezik:
angleščina
Verzija:
29/04/2022
Velikost datoteke:
33.9 KB
Ime datoteke:
MSDS_CCV05-50x_51x_(CDN).pdf
-