Lastnosti na dlani
-
Measurement range
k=0,01: 0-20,0 µS/cm
k=0,1: 0-200,0 µS/cm -
Process temperature
max. 250 °C (482 °F)
-
Process pressure
max. 40 bar (580 psi)
Področje uporabe
Condumax CLS13 is a robust conductivity sensor for steam/water cycles in power plants. It is optimized for low conductivities (even under very high temperatures and pressures) to protect your processes from deposits and corrosion. Low maintenance and simple to commission (large connection compartment), this is the ideal sensor for tough environments.
Condumax CLS13 measures conductivity in the steam/water cycle in the power & energy industry:
Condensate monitoring
Boiler feedwater monitoring
Boiler blowdown control
The sensor can be used in all low conductivity applications with very high temperatures and pressures.
With its international explosion protection approvals, such as ATEX and FM, the sensor is suitable for hazardous area use.
Prednosti
Reliable and accurate measuring values at low conductivities
Optimized for high pressures and temperatures up to 250°C (482°F)
Easy cleaning thanks to stainless steel body and removable outer electrode
Robust design for high durability
Quality certificate stating the individual cell constant
Videoposnetki
-
The conductivity of a liquid can be measured using the conductive or toroidal measuring principles. This video shows what it is about and how these measuring principles work.
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
Merilni princip
Conductive
-
Application
Process, power plant
-
Characteristic
2-electrode conductivity cell for high temperature applications.
-
Measurement range
k=0,01: 0-20,0 µS/cm
k=0,1: 0-200,0 µS/cm -
Measuring principle
Coaxially arranged electrodes for high temperature applications
-
Design
2-electrode conductivity cell with coaxially arranged electrodes
Connection head and cooling body made of casting aluminium with fixed cable connection PG16 -
Material
Electrode: 1.4571
Sealing: Kalrez, ceramic -
Dimension
Electrode diameter: 25 mm (0.984 inch)
Immersion depth: 50 to 115 mm (1.97 to 4.48 inch)
Weight: 3kg -
Process temperature
max. 250 °C (482 °F)
-
Process pressure
max. 40 bar (580 psi)
-
Temperature sensor
Integrated Pt100
-
Ex certification
ATEX
-
Connection
Process connection: G1"
-
Ingres protection
IP67
-
Additional certifications
Calibration certificate with cellconstant
Za prenos CAD risb tega izdelka, ga konfigurirajte
Izberite med predlaganimi možnostmi
-
-- selected coding-- selected label99.999,00<%label%>
-
Želite več možnosti? Uporabite individualni konfigurator za nadaljevanje.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Želite več možnosti? Uporabite individualni konfigurator za nadaljevanje.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Cena za kos
-
<%range%><%price%>
-
- Izbirni dodatki
Individualna konfiguracija
Pogosto kupljeno skupaj
Dodatna oprema
Sorodni izdelki