Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.

4-channel transmitter
Liquiline CM444

Expandable multiparameter field device for all industries

CM444
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Lastnosti na dlani

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Ingres protection

    IP66 / IP 67

Področje uporabe

The Liquiline CM444 transmitter allows you to connect up to 4 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, flexible expandability, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.

Liquiline CM444 is suitable for all industries and their utilities, such as:

  • Food & Beverages

  • Life Sciences

  • Power & Energy

  • Water & Wastewater

  • Chemicals

  • Marine

It features the following communication protocols and interfaces:

  • 0/4...20 mA

  • HART

  • PROFIBUS DP

  • Modbus RS485/RTU

  • Modbus TCP

  • EtherNet/IP

  • PROFINET

  • Webserver

The transmitter can be extended with a module whose explosion protection approvals, such as IECEx, ATEX, and CSA, allow the connection of sensors installed in hazardous areas.

Prednosti

  • Clever simplicity:
    One controller for all parameters and applications, intuitive user interface, automatic sensor recognition, hot plug & play with pre-calibrated Memosens sensors.

  • Highest flexibility:
    Universal modules for all parameters minimize spare part stock and allow for easy 1-click extension to up to 8 channels at any time.

  • Seamless system integration:
    Unique portfolio of communication standards suits every distributed control system (DCS).

  • Simple and safe commissioning:
    Saving configuration on SD card enables fast set-up on duplicate installations.

  • Process control from a distance:
    Integrated web server that allows the operator to remotely view diagnostic data, perform configurations, or access device parameters in any web browser - even via Smartphone.

  • Higher availability, lower costs:
    Heartbeat Technology enables status-oriented maintenance and easy verification of the entire measuring point and helps to carry out optimization measures.

Videoposnetki
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
  • Memosens technology
    Memosens 2.0: Cutting-edge sensor technology reloaded

    Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Segment Extended

  • Vrhunski produkti

  • Visoko funkcionalni in praktični

Tehnična odličnost

Preprostost

FLEX: Extended ©Endress+Hauser
Please Wait (spinning wheel) Loading alternative products