Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Digital non-glass pH sensor Memosens CPS47D

Memosens CPS47D –  Digital non-glass pH sensor with refillable liquid KCl electrolyte ©Endress+Hauser

Memosens CPS47D pH sensor with KCl liquid electrolyte filled reference, ceramic diaphragm and KCl refill nozzle

The pH-value of a liquid can be calculated using the potentiometric measurement principle. This video shows what it is about and how this measuring principle works.

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memosens ISFET electrode for the chemical, life sciences and food industries

Memosens CPS47D is the digital high performer with liquid KCl reference for media with low conductivity or high organic solvents content. Designed for fast response, it measures accurately even in applications with fast-changing media. Its unbreakable shaft ensures best product safety. In addition, the Memosens digital technology combines maximum process and data integrity with simple handling. It resists corrosion and moisture, enables lab calibration and facilitates predictive maintenance.
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
  • Lastnosti na dlani

    • Measurement range

      pH 0 to 14

    • Process temperature

      -15 to 135 °C (5 to 275 °F)

    • Process pressure

      Max. 11 bar abs at 100 °C (max. 160 psi at 212 °F)

please wait Loading alternative products

Hitra izbira

Izberite med predlaganimi možnostmi
Prodajna cena
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ali

Individualna konfiguracija

Nadaljujte z izbiranjem med vsemi možnostmi
  • Prednosti

    • Unbreakable for highest product safety

    • Resistant to poisoning thanks to constant refilling of KCl bridge electrolyte and separate reference lead

    • Suitable for sterilization with hot steam

    • Low maintenance thanks to long calibration intervals

    • Maximum...

  • Področje uporabe

    Media with a high amount of organic solvents or very low conductivities:


    • Chemical industry, measurement of media prone to clogging
    • Power plants, e.g. boiler feed water
    • Life sciences, e.g. water for injection


    With all relevant approvals for...

Lastnosti in specifikacije

Nazaj

Podrobnosti

  • Merilni princip

    ISFET

  • Application

    High accuracy, clogging media, high concentration of organic solvents, low conductivities

  • Characteristic

    Sterilizable and autoclavable ISFET sensor for pH measurement
    Digital with Memosens technology

  • Reference

    Liquid KCl

  • Measurement range

    pH 0 to 14

  • Material

    Sensor shaft: PEEK
    Seals: FFKM
    Junction: ceramic

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225 and 360 mm
    (4.72, 8.86 and 14.17 inch)

  • Process temperature

    -15 to 135 °C (5 to 275 °F)

  • Process pressure

    Max. 11 bar abs at 100 °C (max. 160 psi at 212 °F)

  • Temperature sensor

    Pt1000

  • Connection

    Inductive, digital connection head with Memosens technology

  • Ingres protection

    IP 68 (10 m (33 ft) water column, 25 °C (77 °F), 45 days)

  • Additional certifications

    3-A, FDA compatible
    EHEDG Typ EL Class I aseptic
    ASME BPE-2018
    Regulation (EC) No. 1935/2004
    USP <87>, USP <88> Class VI, 121 °C (250 °F)

Dokumenti / Priročniki / Softver

Pribor / Nadomestni deli

Št.
Kataloška koda
Specifikacija