Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Digital total chlorine sensor
Memosens CCS120D

Memosens CCS120D: Digital total chlorine sensor ©Endress+Hauser
Memosens CCS120D digital total chlorine sensor installed in CCA250 flow assembly ©Endress+Hauser
Memosens CCS120D total chlorine sensor installed in CYA112 immersion assembly ©Endress+Hauser

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memosens disinfection sensor for wastewater and process water

Total chlorine is the mixture of free and bound chlorine components and thus a good indicator of residual disinfectants in discharge water. CCS120D provides reliable monitoring of total chlorine limits in the outlet. It reduces your maintenance effort due to easy replacement of electrolyte and membrane cap. Thanks to Memosens digital technology, CCS120D combines maximum process and data integrity. It resists corrosion and moisture, enables lab calibration, and facilitates predictive maintenance.
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
  • Lastnosti na dlani

    • Measurement range

      0.1 to 10 mg/l total chlorine

    • Process temperature

      5 to 45 °C
      (41 to 113 °F)

    • Process pressure

      1 to 4 bar (14.5 to 58 psi)

    • Measuring method

      Total chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines)
      All components are reduced at the working electrode
      Almost pH independent

please wait Loading alternative products

Hitra izbira

Izberite med predlaganimi možnostmi
Prodajna cena
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ali

Individualna konfiguracija

Nadaljujte z izbiranjem med vsemi možnostmi
  • Prednosti

    • Easy handling thanks to Memosens digital technology

    • Enables predictive maintenance due to storage of sensor and process-specific data

    • Low maintenance thanks to fast exchange of membrane cap and electrolyte

    • Flexible installation in CYA112 immersion...

  • Področje uporabe

    Memosens CCS120D measures total chlorine in:

    • Wastewater treatment plants

      - Disinfection monitoring and control in wastewater outlet

      - Reuse of outlet water

    • Utilities of all industries

      - All disinfection measuring points

Lastnosti in specifikacije

Nazaj

Podrobnosti

  • Merilni princip

    Total chlorine

  • Application

    Wastewater treatment plants, disinfection monitoring and control in wastewater outlet, reuse of outlet water, utilities of all industries, all disinfection measuring points

  • Characteristic

    Amperometric measurement of total chlorine

  • Measurement range

    0.1 to 10 mg/l total chlorine

  • Measuring method

    Total chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines)

    All components are reduced at the working electrode
    Almost pH independent

  • Design

    Closed, membrane covered measuring cell

  • Material

    Sensor shaft: PVC
    Membrane: PET
    Membrane cap: PPE

  • Dimension

    Diameter: 25 mm (0.98 inch)
    Length: 148 mm (5.83 inch)

  • Process temperature

    5 to 45 °C
    (41 to 113 °F)

  • Process pressure

    1 to 4 bar (14.5 to 58 psi)

  • Temperature sensor

    10k NTC integrated (Memosens)

  • Connection

    Inductive, digital connection head with Memosens

Dokumenti / Priročniki / Softver

Pribor / Nadomestni deli

Št.
Kataloška koda
Specifikacija
    • Kataloška koda 71412917

      Kit CCS120/120D, maintenance set

      Content: Electrolyte 50 ml/ 1.69 fl.oz. 2x membrane cap

    • Kataloška koda 71412916

      Kit CCS120/120D, Electrolyte 50 ml

      Content: Electrolyte 50 ml/ 1.69 fl.oz.

    • Kataloška koda 71105209

      Viton ring set for CCS120/120D

      2 pieces, replacement for silicone ring

    • Kataloška koda 71257946

      photometer M+N PF-3, desinf. (chlorine)

      colorimetric measurement of free and total chlorine 0,05 .. 6mg/l Disinfection, drinking and process water hand held photometer, IP67-graded, with cuvettes, DPD, according to ISO 7393 deliverey in plastic case, test kit for free and total chlorine included ::hand held photometer for field cal. and verification of desinfection loops