Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
The Stamoclean CAT411 sample preparation offers bacteria-free micro filtration from pressure pipes.

Sample preparation
Stamoclean CAT411

Self-cleaning crossflow filter for pressurized pipe sampling

CAT411
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Lastnosti na dlani

  • Process temperature

    5 to 50 °C (41 to 122 °F)

  • Process pressure

    0.2 to 1 bar (3 to 15 psi)

Področje uporabe

Stamoclean CAT411 provides bacteria-free micro filtration of samples from pressure pipes. Its self-cleaning crossflow filter avoids filter blocking, thus increasing your process safety. Thanks to a minimized dead volume, it reflects changes of your process promptly and shortens the response time of your downstream measuring devices. Stamoclean CAT411 can be easily integrated into existing processes.

Stamoclean CAT411 is a self-cleaning sample preparation for:

  • Municipal wastewater treatment plants:
    - Return activated sludge
    - Waste activated sludge
    - Secondary clarifier

  • Industrial wastewater treatment plants:
    - Return activated sludge
    - Waste activated sludge
    - Secondary clarifier

  • Process pressure pipe installations

Prednosti

  • High operational safety thanks to robust construction

  • Bacteria-free micro filtration

  • Easy installation and integration

  • Short response time of downstream measuring devices thanks to low dead volume

  • Self-cleaning design minimizes operating costs