Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
COY8 is an oxygen-free gel for validation, calibration and adjustment of oxygen and chlorine sensors

Zero-point gel
COY8

Ready-to-use gel for validation, calibration, and adjustment of oxygen and disinfection sensors

COY8
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Področje uporabe

COY8 is a ready-made gel that allows you to detect the true zero point of your oxygen and disinfection (e.g. free chlorine) sensors. This improves the reliability and accuracy of your measuring points leading to increased product quality and yield. What’s more, it helps you decide whether a sensor should be adjusted, maintained or replaced. The gel doesn't require additional chemicals or preparation. It is instantly ready to use and is reusable within 24 hours after opening.

COY8 zero-point gel determines the true zero point of virtually all sensors that measure the parameters:

  • Oxygen

  • Free chlorine

  • Total chlorine

  • Chlorine dioxide

  • Etc.

It is used for example in:

  • Life Sciences
    - Fermentation processes

  • Food & Beverages
    - Inertization processes

  • Power & Energy
    - Steam/water cycle

  • Drinking water
    - Distribution network
    - Critical control points (CCPs)

  • Utilities of all industries
    - Water treatment

Prednosti

  • Be sure: exact determination of the true zero of your oxygen and disinfection / chlorine measuring points.

  • Enhance your product quality: the zero-point calibration improves the accuracy and reliability of your measurements and can increase the quality and yield of your products.

  • Speed up your maintenance: the gel is instantly ready to use – just insert the sensor!

  • Simplify your maintenance: one tool for validation, calibration and adjustment of all your sensors in the field and the lab.

  • Improve safety at work: the ready-made gel comes in safe, easy-to-use bottles removing the need for manual chemical preparation by plant personnel.