Ta izdelek ni na voljo na tem trgu.
Lastnosti na dlani
-
Sampling probe compatibility
Raman Rxn-10 probe
-
Wetted materials
Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request)
Window: high-purity sapphire, proprietary compression fit non-brazed design
Področje uporabe
The fixed focus design of the Raman immersion optic provides long-term measurement stability along with superior signal performance which is essential for transferable, high-performance Raman measurements. Compatible with the Rxn-10 probehead, the immersion optic uses no movable parts so it is always in focus. The Raman immersion optic is well-suited for use in reaction vessels, laboratory reactors, or process streams, and its wettable components resist corrosion in harsh environments.
Pharmaceutical: drug substance unit operations, reaction analysis, crystallization, end-point detection, solvent swaps
Chemical: material identification, reaction analysis, polymerization, cross-linking, blending
Food & Beverage: blending, purification, natural and synthetic components
Development laboratory
Prednosti
Ideal for quick liquids, slurries & semi-solids measurements in the lab
Superior signal performance
Available in 1/4” and 1/2” diameters
No user-adjustable parts
Wettable components resist corrosion in harsh environments (including acidic solutions)
Segment Extended
-
Vrhunski produkti
- Visoko funkcionalni in praktični