Lastnosti na dlani
-
Accuracy
0,075% + influence of diaphragm seal
-
Process temperature
-70°C...400°C
(-94°F...752°F) -
Pressure measuring range
400 mbar...400 bar
(5.8 psi...6000 psi) -
Process pressure / max. overpressure limit
1050bar (15,200psi)
-
Main wetted parts
Alloy C276
316L
Monel
Tantalum
PTFE-Foil -
Max. measurement distance
7000m (22.966ft) H2O
-
Material process membrane
316L, AlloyC,
Tantal
Rhodium> Gold
PTFE -
Measuring cell
400 mbar...400 bar
(5.8 psi...6000 psi)
relative/ absolute
Področje uporabe
The Cerabar PMP75 digital pressure transmitter with metal diaphragm seal is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. Suitable for high pressure as well as extreme process temperature applications from -70 up to +400°C (-94 to 750°F). Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. Designed according to IEC 61508 for use in SIL2/3 safety applications.
Two chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -70 to +400°C (-94 to +752°F)
Pressure: -1/0 up to 400bar (-15/0 up to +6,000psi)
Accuracy: ±0.075%
International explosion protection certificates, overfill prevention WHG, SIL, hygienic approvals, marine approvals
Prednosti
Large variety of different process connections and membrane materials
New TempC Membrane minimizes influences of ambient and process temperature fluctuations
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508
Cost savings with modular concept for easy replacement of sensor, display or electronics
Overload-resistant and function-monitored from the measuring cell to the electronics
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
TI Cerabar S PMC71, PMP71, PMP75
Angleška različica - 04/2024
Process pressure measurement 1-5 V DC, HART, PA, FF
EN SL 01/04/202413/01/202229/09/202001/04/202016/04/2019Jezik:
angleščina
Verzija:
01/04/2024
Velikost datoteke:
3.5 MB
Ime datoteke:
TI00383PEN_3624-00.pdf
-
-
-
Tehnične informacije (TI)
TI Cerabar S PMC71, PMP71, PMP75
Process pressure measurement
1-5 V DC, HART, PA, FFEN SL 01/04/202413/01/202229/09/202001/04/202016/04/2019Jezik:
angleščina
Verzija:
01/04/2024
Velikost datoteke:
3.5 MB
Ime datoteke:
TI00383PEN_3624-00.pdf
-
-
-
Tehnične informacije (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN SL 25/03/202415/09/202328/10/202130/07/202119/06/2020Jezik:
angleščina
Verzija:
25/03/2024
Velikost datoteke:
1.1 MB
Ime datoteke:
TI00426FEN_2524.pdf
-
-
-
Navodila za uporabo (BA)
Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN SL 03/04/201710/12/201407/08/201301/10/201101/05/2010Jezik:
angleščina
Verzija:
03/04/2017
Velikost datoteke:
4.8 MB
Ime datoteke:
BA00296PEN_1616.pdf
-
-
-
Navodila za uporabo (BA)
Cerabar S PMC71, PMP71, PMP75 HART V02.30.zz Operating Instructions
Pressure transmitter with ceramic and metal sensors
EN SL 01/03/201810/12/201401/11/201407/05/201417/01/2013Jezik:
angleščina
Verzija:
01/03/2018
Velikost datoteke:
2 MB
Ime datoteke:
BA00271PEN_1916.pdf
-
-
-
Navodila za uporabo (BA)
Cerabar S PMC71, PMP71, PMP75 PROFIBUS PA (V 04.01.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
PROFIBUSPAEN SL 03/04/201710/12/201407/05/201407/08/201303/02/2012Jezik:
angleščina
Verzija:
03/04/2017
Velikost datoteke:
3.3 MB
Ime datoteke:
BA00295PEN_1816.pdf
-
-
-
Navodila za uporabo (BA)
Cerabar S / Deltabar S / Deltapilot S, Description of device functions FOUNDATION Fieldbus V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN SL 03/04/201710/12/201407/05/201430/04/201301/10/2011Jezik:
angleščina
Verzija:
03/04/2017
Velikost datoteke:
6.3 MB
Ime datoteke:
BA00303PEN_1716.pdf
-
-
-
Navodila za uporabo (BA)
Cerabar S PMC71, PMP71, PMP75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
FOUNDATION FieldbusEN SL 03/04/201710/12/201407/05/201430/04/201303/02/2012Jezik:
angleščina
Verzija:
03/04/2017
Velikost datoteke:
4.3 MB
Ime datoteke:
BA00302PEN_1816.pdf
-
-
-
Navodila za uporabo (BA)
Cerabar S / Deltabar S / Deltapilot S HART V02.30.zz Description of Instrument Functions
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN SL 01/03/201810/12/201401/11/201407/05/201417/01/2013Jezik:
angleščina
Verzija:
01/03/2018
Velikost datoteke:
4.8 MB
Ime datoteke:
BA00274PEN_1816.pdf
-
-
-
Kratka navodila (KA)
Cerabar S, Deltabar S, Deltapilot S
Cerabar S, Deltabar S, Deltapilot S
Process pressure measurement/differntial pressure
measurement/hydrostatic level measurement
V 04.00.zzEN SL 10/12/201430/04/201301/10/201122/09/200815/05/2008Jezik:
angleščina
Verzija:
10/12/2014
Velikost datoteke:
579.8 KB
Ime datoteke:
KA00252PA2_1514.pdf
-
-
-
Kratka navodila (KA)
Cerabar S, Deltabar S, Deltapilot S
Cearabar S - pressure transmitter
Deltabar S - differential
pressure transmitter
Deltapilot S - hydrostatic transmitterEN SL 10/12/201407/08/201301/10/201115/05/200801/06/2007Jezik:
angleščina
Verzija:
10/12/2014
Velikost datoteke:
580 KB
Ime datoteke:
KA00244PA2_1514.pdf
-
-
-
Kratka navodila (KA)
Cerabar S PMC71, PMP71, PMP75
Meritve procesnega tlaka
EN SL 30/06/202203/04/201710/12/201407/05/201430/04/2013Jezik:
slovenščina
Verzija:
30/06/2022
Velikost datoteke:
1.2 MB
Ime datoteke:
KA01025PSL_1922-00.pdf
-
-
-
Kratka navodila (KA)
Cerabar S, Deltabar S, Deltapilot S
Cearabar S - pressure transmitter
Deltabar S - differential pressure transmitter
Deltapilot S - hydrostatic level measurement
V02.30.zzEN SL 01/03/201810/12/201415/04/201417/01/201301/10/2011Jezik:
angleščina
Verzija:
01/03/2018
Velikost datoteke:
61.8 KB
Ime datoteke:
KA00218PA2_1717.pdf
-
-
-
Kratka navodila (KA)
Cerabar S PMC71, PMP71, PMP75
Meritve procesnega tlaka
EN SL 30/06/202201/03/201810/12/201407/05/201417/01/2013Jezik:
slovenščina
Verzija:
30/06/2022
Velikost datoteke:
1.2 MB
Ime datoteke:
KA01019PSL_1822-00.pdf
-
-
-
Kratka navodila (KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
EN SL 17/05/2021Jezik:
angleščina
Verzija:
17/05/2021
Velikost datoteke:
396.6 KB
Ime datoteke:
KA00610PA2_0312.pdf
-
-
-
Kratka navodila (KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of HistoROM module
CerabarS, Deltabar S, Deltapilot S - Exchange of HistoROM module
EN SL 20/04/2021Jezik:
angleščina
Verzija:
20/04/2021
Velikost datoteke:
435.4 KB
Ime datoteke:
KA00599P_A2.pdf
-
-
-
Kratka navodila (KA)
Cerabar S PMC71, PMP71, PMP75
Meritve procesnega tlaka
EN SL 30/06/202203/04/201710/12/201407/05/201407/08/2013Jezik:
slovenščina
Verzija:
30/06/2022
Velikost datoteke:
1.3 MB
Ime datoteke:
KA01022PSL_1922-00.pdf
-
-
-
Kratka navodila (KA)
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S Austausch der Elektronik am Cerabar S, Deltabar S, Deltapilot S
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S
FMB70-, FMD72-, FMD76-, FMD77-, FMD78-, PMC71-, PMD70-, PMD75-,
PMP71-, PMP72-, PMP75-EN SL 24/04/2012Jezik:
angleščina
Verzija:
24/04/2012
Velikost datoteke:
264.7 KB
Ime datoteke:
KA678P-a2_0808.pdf
-
-
-
Kratka navodila (KA)
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S
PMD/FMD7x from software version 1.x to software Version 2.x or higherEN SL 19/05/2021Jezik:
angleščina
Verzija:
19/05/2021
Velikost datoteke:
2.3 MB
Ime datoteke:
KA00615PA2_0108.pdf
-
-
-
Navodila za vgradnjo (EA)
Electronics Installation Instructions
Cerabar S PMC71, PMP71, PMP75, Deltabar S FMD77, FMD78, PMD75, Deltabar
FMD71, FMD72, Deltapilot S FMB70EN SL 31/12/201731/05/2017Jezik:
angleščina
Verzija:
31/12/2017
Velikost datoteke:
409.2 KB
Ime datoteke:
EA01210PA2_0217.pdf
-
-
-
Navodila za vgradnjo (EA)
Cable separate version Installation Instructions
Cerabar M, Cerabar S, Deltabar S, Deltapilot M, Deltapilot S
EN SL 31/01/2017Jezik:
angleščina
Verzija:
31/01/2017
Velikost datoteke:
324.7 KB
Ime datoteke:
EA01192PA2_0117.pdf
-