The Deltabar PMD75 differential pressure transmitter with piezoresistive sensor and welded metallic membrane is used in all industries for continuous measurement in liquids, vapors and gases. The 3-key operation enables simple and reliable commissioning and operation. The integrated HistoROM data module allows easy management of process and device parameters. Designed according to IEC 61508 for use in SIL2/3 safety applications.
For level, volume or mass measurement in liquids, differential pressure monitoring as well as flow measurement (volume or mass flow) in conjunction with primary elements in gases, vapors and liquids.
Process connections: Threads
Process temperature: -40 to +85°C (-40 to +185°F)
Measuring ranges: 0.25mbar to 40bar (0.0036 to 600psi)
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
Digital transmitter with metallic measuring diaphragms Modular transmitter Long-term stability High static pressure/Overload resistance Secondary process barrier
Supply voltage
4...20 mA HART 10,5...45V DC (Non Ex): Ex ia: 10,5...30V DC PROFIBUS PA: 9...32 V DC (Non Ex) FOUNDATION Fieldbus: 9...32 V DC (Non Ex)
Reference Accuracy
Standard: 0.05% Platinum: up to 0.035%
Long term stability
0.03 % of URL/ year 0.05 % of URL/ 5 years 0.08 % of URL/ 10 years
Process temperature
-40°C...85°C (-40°F...185°F)
Ambient temperature
-50°C...85°C (-58°F...185°F)
Measuring cell
10 mbar...250 bar (0.15 psi...3750 psi)
Smallest calibratable span
1 mbar (0.015 psi)
Vacuum resistance
50 mbar (0.73 psi)
Max. Turn down
100:1
Max. overpressure limit
On one side: 420 bar (6300psi)
Process connection
1/4-18NPT RC1/4"
Material process membrane
316L, AlloyC, Tantal, Gold-Rhodium
Material gasket
Viton, PTFE, EPDM, NBR
Fill fluid
Silicone oil Inert oil
Material housing
316L, Die-cast aluminum
Communication
4...20 mA HART PROFIBUS PA FOUNDATION Fieldbus
Certificates / Approvals
ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI, EAC, UK Ex
Safety approvals
SIL
Design approvals
NACE MR0103 EN10204-3.1
Marine approvals
GL/ ABS
Specialities
Diagnostic functions
Successor
PMD75B
Merilni princip
Differential pressure
Characteristic / Application
Digital transmitter with metallic measuring diaphragms Modular transmitter Long term stability High static pressure/Overload resistance Enhanced safety via self diagnostic functions Secondary process barrier
Supply / Communication
4...20 mA HART: 10,5...45V DC Ex ia: 10,5...30V DC PROFIBUS PA / FOUNDATION Fieldbus: 9...32V DC
HistoROM/M-Dat 4-line digital display SS- or Aluminiumhousing Separate housing
Successor
PMD75B
Application limits
Measuring cell: Metal welded
Merilni princip
Differential pressure
Product headline
Digital transmitter with metallic measuring diaphragms Modular transmitter Long-term stability High static pressure/Overload resistance Enhanced safety via self diagnostic functions Secondary process barrier
Max. measurement error
0,075% "PLATINUM" 0,05%
Max. process pressure
max. 420 bar (max. 2175 psi)
Medium temperature range
Temperature gradient from pressure piping
Display/Operation
Option
Outputs
4...20mA HART PROFIBUS PA FOUNDATION Fieldbus
Digital communication
HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
ATEX, FM, CSA, IECEx, INMETRO, NEPSI, TIIS
Functional safety
SIL
Material certificates
NACE MR0103 NACE MR0175 EN10204-3.1
Merilni princip
Differential pressure
Product headline
Digital transmitter with metallic measuring diaphragms Modular transmitter Long-term stability High static pressure/Overload resistance Enhanced safety via self diagnostic functions Secondary process barrier
Max. measurement error
0,075% "PLATINUM" 0,05%
Max. process pressure
max. 420 bar (max. 6091 psi)
Medium temperature range
Temperature gradient from pressure piping
Display/Operation
Option
Outputs
4...20mA HART PROFIBUS PA FOUNDATION Fieldbus
Digital communication
HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
ATEX, FM, CSA, IECEx, INMETRO, NEPSI, TIIS
Functional safety
SIL
Material certificates
NACE MR0103 NACE MR0175 EN10204-3.1
Merilni princip
Differential pressure
Product headline
Digital transmitter with metallic measuring diaphragms Modular transmitter Long-term stability High static pressure/Overload resistance Enhanced safety via self diagnostic functions Secondary process barrier
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .