Lastnosti na dlani
-
Accuracy
0,1%
"PLATINUM" 0,075% -
Max. measurement error
0,1%
"PLATINUM" 0,075% -
Process temperature
-40 °C...85 °C
(-40 °F...185 °F) -
Medium temperature range
Temperature gradient from pressure piping
-
Pressure measuring range
10mbar...40bar
(0.15...580psi) -
Process pressure absolute / max. overpressure limit
160 bar
-
Main wetted parts
316L
-
Max. process pressure
10 mbar...40 bar
(0.15...580 psi) -
Material process membrane
316L, AlloyC,
-
Measuring cell
10 mbar...40 bar
(0.15...580 psi)
Področje uporabe
The Deltabar PMD55 differential pressure transmitter with piezoresistive sensor and welded metallic membrane is typically used in process or environmental applications for continuous measurement of pressure differences in liquids, vapors and gases. Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 / IEC 61511.
For level, volume or mass measurement in liquids, differential pressure monitoring, e.g. of filters and pumps as well as flow measurement (volume or mass flow) in conjunction with primary elements in gases, vapors and liquids.
Process connections: Threads
Process temperature: -40 to 85°C (-40 to 185°F)
Measuring ranges: 0.5mbar to 40bar (0.0072 to 600psi)
Accuracy: ±0.1%, "Platinum" ±0.075% (optional)
International explosion protection certificates, SIL
Prednosti
Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Easy process adaptation to impulse line high-pressure/low-pressure change via electric switch on the main electronics
Compact design and modular concept for easy replacement of display or electronics
Process pressure up to SIL2, certified to IEC 61508 and IEC 61511
-
Global usage thanks to the widest range of approvals for industries and applications
Videoposnetki
-
Pressure measuring principle
Segment Lean
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
Merilni princip
Differential pressure
-
Product headline
Digital transmitter with metallic measuring diaphragms
Compact size
Modular transmitter
Long-term stability -
Max. measurement error
0,1%
"PLATINUM" 0,075% -
Max. process pressure
10 mbar...40 bar
(0.15...580 psi) -
Medium temperature range
Temperature gradient from pressure piping
-
Display/Operation
Option
-
Outputs
4...20mA HART
-
Digital communication
HART
-
Hazardous area approvals
ATEX, FM, CSA, IECEx, INMETRO, NEPSI, TIIS
-
Functional safety
SIL
-
Material certificates
NACE MR0103
NACE MR0175
EN10204-3.1
-
Merilni princip
Differential pressure
-
Product headline
Digital transmitter with metallic measuring diaphragms
Compact size
Modular transmitter
Long-term stability -
Max. measurement error
0,1%
"PLATINUM" 0,075% -
Max. process pressure
10mbar...40bar
(0.15...580psi) -
Medium temperature range
Temperature gradient from pressure piping
-
Display/Operation
Option
-
Outputs
4...20mA HART
-
Digital communication
HART
-
Hazardous area approvals
ATEX, FM, CSA, IECEx, INMETRO, NEPSI, TIIS
-
Functional safety
SIL
-
Material certificates
NACE MR0103
NACE MR0175
EN10204-3.1
-
Merilni princip
Differential pressure
-
Characteristic
Digital transmitter with metallic measuring diaphragms
Compact size
Modular transmitter
Long-term stability -
Supply voltage
4...20 mA HART
11,5...45V DC (Non Ex):
Ex ia: 11,5...30V DC
PROFIBUS PA:
9...32 V DC (Non Ex)
FOUNDATION Fieldbus:
9...32 V DC (Non Ex) -
Reference Accuracy
Standard 0.1%
Platinum 0.075% -
Long term stability
0.05% of URL/ year
0.13% of URL/ 5 years
0.23% of URL/ 10 years -
Process temperature
-40°C...+85°C
(-40°F...+185°F) -
Ambient temperature
-40°C...+85°C
(-40°F...+185°F) -
Measuring cell
10 mbar...40 bar
(0.15...580 psi) -
Smallest calibratable span
10 mbar (0.15 psi)
-
Max. Turn down
20:1
-
Max. overpressure limit
on one side:
160 bar
(2300 psi) -
Process connection
1/4-18 NPT
-
Material process membrane
316L, AlloyC,
-
Material gasket
Viton, PTFE, EPDM, NBR
-
Fill fluid
Silicone oil
Inert oil -
Material housing
Die-cast aluminum
-
Communication
4...20 mA HART
PROFIBUS PA
FOUNDATION Fieldbus -
Certificates / Approvals
ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI
-
Safety approvals
SIL
-
Design approvals
NACE MR0175
EN10204-3.1 -
Successor
PMD55B
-
Merilni princip
Differential pressure
-
Product headline
Digital transmitter with metallic measuring diaphragms
Compact size
Modular transmitter
Long-term stability -
Max. measurement error
0,1%
"PLATINUM" 0,075% -
Max. process pressure
10mbar...40bar
(0.15...580psi) -
Medium temperature range
Temperature gradient from pressure piping
-
Display/Operation
Option
-
Outputs
4...20mA HART
-
Digital communication
HART
-
Hazardous area approvals
ATEX, FM, CSA, IECEx, INMETRO, NEPSI, TIIS
-
Functional safety
SIL
-
Material certificates
NACE MR0103
NACE MR0175
EN10204-3.1
-
Merilni princip
Differential pressure
-
Characteristic / Application
Digital transmitter with metallic measuring diaphragms
Compact size
Modular transmitter
Long-term stability -
Supply / Communication
4...20mA HART:
11,5...45V DC
Ex ia: 11,5...30V DC -
Accuracy
0,1%
"PLATINUM" 0,075% -
Long term stability
0,05% of URL/year
0,125% of URL/5 years -
Ambient temperature
-40°C...85°C
(-40°F...185°F) -
Process temperature
-40 °C...85 °C
(-40 °F...185 °F) -
Process pressure absolute / max. overpressure limit
160 bar
-
Pressure measuring range
10mbar...40bar
(0.15...580psi) -
Main wetted parts
316L
-
Process connection
1/4-18 NPT
-
Communication
4...20mA HART
PROFIBUS PA
FOUNDATION Fieldbus -
Certificates / Approvals
ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI
-
Safety approvals
SIL
-
Design approvals
EN 10204-3.1
NACE MR0175, MR0103
AD2000 -
Options
4-line digital display
Aluminium housing -
Successor
PMD55B
-
Application limits
Measuring cell:
Metal welded
Za prenos CAD risb tega izdelka, ga konfigurirajte
Izberite med predlaganimi možnostmi
-
-- selected coding-- selected label99.999,00<%label%>
-
Želite več možnosti? Uporabite individualni konfigurator za nadaljevanje.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Želite več možnosti? Uporabite individualni konfigurator za nadaljevanje.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Cena za kos
-
<%range%><%price%>
-
- Izbirni dodatki
Individualna konfiguracija
Pogosto kupljeno skupaj
Dodatna oprema
Sorodni izdelki