Lastnosti na dlani
-
Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor -
Process temperature
–25...+150°C
(–13...+302°F) -
Pressure measuring range
100mbar...40bar
(1.5psi...600psi) -
Process pressure / max. overpressure limit
60 bar (900 psi)
-
Material process membrane
Ceramic
316L, AlloyC -
Measuring cell
100 mbar...40 bar
(1.5 psi...600 psi)
Področje uporabe
The electronic dp Deltabar FMD71 is a differential pressure system, used to measure the pressure or level, volume or mass of liquids in pressurized tanks or distillation columns/evaporators. The high pressure sensor (HP) measures the hydrostatic pressure. The low pressure sensor (LP) measures the head pressure. The level is calculated in the transmitter using these two digital values. The electronic dp system eliminates issues of traditional differential pressure measurements.
For differential pressure, level, volume or mass measurement of liquids in pressurized tanks and distillation columns/evaporators.
Process connections: Threads, flanges and hygienic connections
Process temperature: -40 up to +150°C (-40 to +302°F)
Measuring range: 100mbar to +40bar (6 to 600psi)
Accuracy: Single sensor up to ±0.05%, system up to ±0.07%
International explosion protection certificates, hygienic approvals
Prednosti
Eliminates traditional mechanical issues resulting in greater process availability and reliability
Overload-resistant high purity ceramic sensor (99.9% Al2O3)
Safety risks are minimized with the new electronic differential pressure system architecture and design
Lowest total cost of ownership due to reduced installation time, maintenance, downtime and spare requirements
Multivariable level measurement: HART-based differential pressure, head pressure and sensor temperatures from one system
Continuous health indication of the entire system via HART-based diagnostic
High reproducibility and long-term stability
Videoposnetki
Segment Extended
-
Vrhunski produkti
- Visoko funkcionalni in praktični
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
Technical Information (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN SL 28/10/202119/06/202008/11/201917/08/201730/06/2016Jezik:
angleščina
Verzija:
28/10/2021
Velikost datoteke:
2.9 MB
Ime datoteke:
TI00426FEN_2321.pdf
-
-
-
Technical Information (TI)
Deltabar FMD71, FMD72
Level measurement with electronic differential pressure
EN SL 06/10/202126/02/201808/06/201514/04/201415/11/2013Jezik:
angleščina
Verzija:
06/10/2021
Velikost datoteke:
2.4 MB
Ime datoteke:
TI01033PEN_0721.pdf
-
-
-
Operating Instruction (BA)
Deltabar FMD71, FMD72 Operating Instructions
Electronic differential pressure transmitter for level measurement
EN SL 26/02/201808/06/201514/04/201415/11/201301/08/2012Jezik:
angleščina
Verzija:
26/02/2018
Velikost datoteke:
3.4 MB
Ime datoteke:
BA01044PEN_0617.pdf
-
-
-
Device Parameter (GP)
Deltabar FMD71, FMD72 Description of Device Parameters
Electronic differential pressure transmitter for level measurement
EN SL 26/02/201808/06/201514/04/201415/11/201301/08/2012Jezik:
angleščina
Verzija:
26/02/2018
Velikost datoteke:
711.1 KB
Ime datoteke:
GP01013PEN_0617.pdf
-
-
-
Short Instruction (KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
EN SL 17/05/2021Jezik:
angleščina
Verzija:
17/05/2021
Velikost datoteke:
396.6 KB
Ime datoteke:
KA00610PA2_0312.pdf
-
-
-
Short Instruction (KA)
Deltabar FMD71, FMD72 Brief Operating Instructions
Electronic differential pressure transmitter for level measurement
EN SL 26/02/201808/06/201514/04/201423/10/201320/07/2012Jezik:
angleščina
Verzija:
26/02/2018
Velikost datoteke:
2 MB
Ime datoteke:
KA01105PEN_0617.pdf
-
-
-
Short Instruction (KA)
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
EN SL 19/05/2021Jezik:
angleščina
Verzija:
19/05/2021
Velikost datoteke:
2.3 MB
Ime datoteke:
KA00615PA2_0108.pdf
-
-
-
Installation Instructions (EA)
Screw set
Cerabar PMC51B, PMC71B Cerabar M PMC51, Cerabar S PMC71 Deltabar FMD71
EN SL 31/03/2020Jezik:
angleščina
Verzija:
31/03/2020
Velikost datoteke:
129.1 KB
Ime datoteke:
EA01296PEN_0120.pdf
-
-
-
Installation Instructions (EA)
Process sealing Installation instruction
Cerabar M, Cerabar S, Deltabar
EN SL 19/07/201626/02/201605/03/201419/06/2012Jezik:
angleščina
Verzija:
19/07/2016
Velikost datoteke:
227.9 KB
Ime datoteke:
EA01020PA2_0416.pdf
-
-
-
Installation Instructions (EA)
Terminal module Installation Instructions
Cerabar S PMC71, PMP71, PMP75,Deltabar S FMD77, FMD78, PMD75, Deltabar FMD71, FMD72, Deltapilot S FMB70
EN SL 19/04/201726/01/2015Jezik:
angleščina
Verzija:
19/04/2017
Velikost datoteke:
385.4 KB
Ime datoteke:
EA01115PA2_0217.pdf
-