Lastnosti na dlani
-
Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor -
Process temperature
–40...+125°C
(–40 ... +257°F) -
Pressure measuring range
400 mbar...10 bar
(6 psi...150 psi) -
Process pressure / max. overpressure limit
160 bar (2400 psi)
-
Main wetted parts
316L, Alloy C
-
Material process membrane
316L, AlloyC,
-
Measuring cell
400 mbar...10 bar
(6 psi...150psi)
Področje uporabe
The electronic dp Deltabar FMD72 is a differential pressure system, used to measure the pressure, level, volume or mass of liquids in pressurized tanks or distillation columns/evaporators. The high pressure sensor (HP) measures the hydrostatic pressure. The low pressure sensor (LP) measures the head pressure. The level is calculated in the transmitter using these two digital values. The electronic dp system eliminates issues of traditional differential pressure measurements.
For differential pressure, level, volume or mass measurement of liquids in pressurized tanks and distillation columns/evaporators.
Process connections: Threads, flanges and hygienic connections
Process temperature: -40 to +125°C (-40 to +257°F), optional 250°C (480°F)
Measuring range: 400mbar to +40bar (6 to 600psi)
Accuracy: Single sensor up to ±0.05%, system up to ±0.07%
International explosion protection certificates, hygienic approvals
Prednosti
Eliminates traditional mechanical issues resulting in greater process availability and reliability
Safety risks are minimized with the new electronic differential pressure system architecture and design
Lowest total cost of ownership due to reduced installation time, maintenance, downtime and spare requirements
Multivariable level measurement: HART-based differential pressure, head pressure and sensor temperatures from one system
Continuous health indication of the entire system via HART-based diagnostic
High reproducibility and long-term stability
-
Process safety assured with small flush mounted process connections in hygienic applications
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
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN SL 25/03/202415/09/202328/10/202130/07/202119/06/2020Jezik:
angleščina
Verzija:
25/03/2024
Velikost datoteke:
1.1 MB
Ime datoteke:
TI00426FEN_2524.pdf
-
-
-
Tehnične informacije (TI)
TI Deltabar FMD71, FMD72
Level measurement with electronic differential pressure
HARTEN SL 01/04/202406/10/202126/02/201808/06/201514/04/2014Jezik:
angleščina
Verzija:
01/04/2024
Velikost datoteke:
2.3 MB
Ime datoteke:
TI01033PEN_0824-00.pdf
-
-
-
Navodila za uporabo (BA)
Deltabar FMD71, FMD72 Operating Instructions
Electronic differential pressure transmitter for level measurement
EN SL 26/02/201808/06/201514/04/201415/11/201301/08/2012Jezik:
angleščina
Verzija:
26/02/2018
Velikost datoteke:
3.4 MB
Ime datoteke:
BA01044PEN_0617.pdf
-
-
-
Parametri naprave (GP)
Deltabar FMD71, FMD72 Description of Device Parameters
Electronic differential pressure transmitter for level measurement
EN SL 26/02/201808/06/201514/04/201415/11/201301/08/2012Jezik:
angleščina
Verzija:
26/02/2018
Velikost datoteke:
711.1 KB
Ime datoteke:
GP01013PEN_0617.pdf
-
-
-
Kratka navodila (KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
EN SL 17/05/2021Jezik:
angleščina
Verzija:
17/05/2021
Velikost datoteke:
396.6 KB
Ime datoteke:
KA00610PA2_0312.pdf
-
-
-
Kratka navodila (KA)
Deltabar FMD71, FMD72 Brief Operating Instructions
Electronic differential pressure transmitter for level measurement
EN SL 26/02/201808/06/201514/04/201423/10/201320/07/2012Jezik:
angleščina
Verzija:
26/02/2018
Velikost datoteke:
2 MB
Ime datoteke:
KA01105PEN_0617.pdf
-
-
-
Kratka navodila (KA)
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S Austausch der Elektronik am Cerabar S, Deltabar S, Deltapilot S
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S
FMB70-, FMD72-, FMD76-, FMD77-, FMD78-, PMC71-, PMD70-, PMD75-,
PMP71-, PMP72-, PMP75-EN SL 24/04/2012Jezik:
angleščina
Verzija:
24/04/2012
Velikost datoteke:
264.7 KB
Ime datoteke:
KA678P-a2_0808.pdf
-
-
-
Kratka navodila (KA)
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S
PMD/FMD7x from software version 1.x to software Version 2.x or higherEN SL 19/05/2021Jezik:
angleščina
Verzija:
19/05/2021
Velikost datoteke:
2.3 MB
Ime datoteke:
KA00615PA2_0108.pdf
-
-
-
Navodila za vgradnjo (EA)
M12 plug for transmitter
Deltabar FMD71, FMD72
EN SL 05/03/2021Jezik:
angleščina
Verzija:
05/03/2021
Velikost datoteke:
1.2 MB
Ime datoteke:
EA01356PEN_0121.pdf
-
-
-
Navodila za vgradnjo (EA)
M12 plug for sensor FMD71/72
Deltabar FMD71, FMD72
EN SL 05/03/2021Jezik:
angleščina
Verzija:
05/03/2021
Velikost datoteke:
536 KB
Ime datoteke:
EA01358PEN_0121.pdf
-