Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Product picture of resistance thermometer TR66

TR66
Explosion-proof Pt100 Thermometer

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

TR66
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Lastnosti na dlani

  • Accuracy

    class A acc. to IEC 60751
    class AA acc. to IEC 60751

  • Response time

    depending on configuration

  • Max. process pressure (static)

    at 20 °C: 500 bar (7.252 psi)

  • Operating temperature range

    PT100 TF StrongSens:
    -50 °C ...500 °C
    (-58 °F ...932 °F)
    PT100 WW:
    -200 °C ...600 °C
    (-328 °F ...1.112 °F)
    PT100 TF:
    -50 °C ...400 °C
    (-58 °F ...752 °F)

  • Max. immersion length on request

    up to 5.000,00 mm (196,85'')

Področje uporabe

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust protection tubes and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors.

  • Heavy duty applications

  • Oil & Gas processing industry

  • Measuring range: -200 to +600 °C (-328 to 1112 °F)

  • Static pressure range up to 100 bar (1450 psi)

  • Protection class: IP68

Prednosti

  • Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), flameproof (Ex d), non-sparking (Ex nA)

  • High degree of insert compatibility and design as per DIN 43772

  • Extension neck to protect the head transmitter from overheating

  • Fast response time with reduced/tapered tip form

  • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths

  • Marine approval

Segment Lean

  • Standardni produkti

  • Zanesljivi, robustni, nezahtevni za vzdrževanje

Tehnična odličnost

Preprostost

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Predhodnik