Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Bunker fuel metering system on barges or on shore

Our solution creates maximum transparency

Ship owners and port authorities have been increasingly installing special bunker fuel metering systems, containing Coriolis flowmeters. These systems replace traditional quantity measurement via sounding or reading off using the naked eye, which can be associated with uncertainties. Our new sophisticated and reliable bunker fuel metering system ensures transparent and highly accurate bunkering. Aggravating and time-consuming processes for resolving bunker disputes can thus be avoided.

Guaranteed profitability - Our system pays off

Our bunkering system, developed and patented by application specialists, ensures that air pockets are included correctly in the measurement when emptying tanks. Testing confirmed that our Promass Coriolis flowmeters capture even high-viscosity bunker fuels with excellent accuracy.

High transparency - Creating trust with metering profiles

With our certified bunker fuel measuring system, your risk of “flying blind” is now over. During the fueling process, multiple process parameters can be simultaneously monitored and even graphically displayed as “metering profiles” via a control panel. This means increased transparency and safety for both parties – the buyer as well as the supplier – before, during and after fueling. This saves you both time and money.

Unlimited security - Our measuring system is tamperproof

Both the individual devices and the entire measuring system are sealed after installation and thereby protected from unintentional tampering. And all of our devices are certified on accredited calibration facilities (ISO/IEC 17025), fulfilling the important requirement for seamless traceability according to national standards. Our measuring system guarantees that everything is running OK during bunkering as is ensured by a wide variety of interrogation and monitoring functions.

Bunker fuel metering application - parameters

©Endress+Hauser
Bunker fuel metering system on barges ©Endress+Hauser

Bunker fueling in a harbor with shorter idle times thanks to accurate direct mass measurement without converting volume

Sealing with leads of a Promass in a bunker fuel metering system ©Endress+Hauser

Unlimited security with a measuring system certified in accordance with MID (MI-005) and recognized for commercial use by the Maritime Port Authority (MPA) of Singapore

Bunker fueling process from barge to vessel ©Endress+Hauser

Accurate bunker fueling process

Bunker fuel billing ©Endress+Hauser

Accurate and indisputable billing of the supplied bunker fuel quantity

Prenosi datotek