Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Tank gauging

Controlling and monitoring of the inventory of your tank with highest accuracy level instrumentation

Monitoring and control of bulk liquids during processing, transportation and storage is challenging. You need to keep track of how much raw material you have on site and how much storage space you have available. Besides that the tank environment and relevant safety considerations are of high importance. We have established the largest installed base of highly accurate and custody transfer qualified tank gauging systems throughout refineries, tank farms, depots and terminals.

Safe and reliable custody transfer metering

State-of-the-art level (radar and servo) and temperature measurement technologies with industry-proven communication protocols allow accurate measurements and data collection. Our tank gauging instruments, Micropilot, Proservo and Prothermo meet the NMi and PTB requirements and also have local approvals according to OIML R85. The uncompromising usage of web server technology allows easiest access to tank data and comprehensive data presentation to anyone in need.

Tank farm monitoring

When operating a tank farm productivity, safety and environmental issues are very important topics. Apart from that other market trends need to be considered: Across many departments within an organization live real time information is needed, even throughout multiple sites to allow consolidation. For all of these challenges, Endress+Hauser is your partner and Tankvision the inventory management system for tank gauging, to support you to overcome these challenges.

Legacy and migration

Upgrading of sites with an existing tank gauging architecture accumulated over the years has its difficulties. When a complete overhaul is not possible due to budget restrictions, a gradual upgrading strategy has to be applied. We help you to overcome these challenges. With the continued need for existing protocols, we particularly consider how migration can be managed without losing the existing installed base but allow progression into an easier maintainable and flexible site architecture.

Commissioning and inspection services

We offer different levels of commissioning and inspection services to guarantee highest reliability and availability of your tank gauging system. The commissioning service checks and reports the functionality of the whole system. Functional tests and manual dipping ensure that accuracy and measurements are correct. Also data reliability and performance are checked with full loop tests. The inspection service ensures secured plant efficiency and safety thanks to regular on-site inspections.
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
A customer and an Endress+Hauser Employee discussing on top of a tank ©Endress+Hauser
Three men are climbing the stairs around an oil tank, landscape view ©Endress+Hauser
Tank Farm Birsfelden Technicans ©Endress+Hauser
Two people are talking, one customer and one employee from E+H ©Endress+Hauser
Proservo Tank Gauging, NMS5,NMT539 ©Endress+Hauser

Prenosi datotek