Hydroelectric power plant performance safely maximized
Hydroelectricity is clean and cost effective, however it carries safety risks
Hydroelectric and pumped storage power plants are able to store and deliver renewable energy on demand, need relatively little maintenance and have low running costs. However, they can be costly to build and vulnerable to natural events and equipment failure caused by high relative humidity, water that can be acidic or contain bacteria, sand or debris. Endress+Hauser offers the planning insight, reliable equipment and accurate instrumentation vital for hydroelectric plant safety.
200 years
is the typical lifespan of a hydroelectric plant. Hydropower is the largest renewable source for electricity generation globally. It is an abundant, low cost source of power, despite high upfront building costs.
How we can help
Endress+Hauser’s broad equipment and instrumentation portfolio and the profound power knowhow of our network, comprising engineering, sales and service staff, together enable hydroelectric power plant operators to safely maximize the potential of their facility throughout the operational lifecycle.
Standardized technology and equipment for ease of integration
Modernization experience for plant optimization
Process automation for efficient operation
Peak performance through efficiency and functionality
Aplikacije
Turbine, generator and shaft temperature monitoring
Accurate temperature measurement is essential to the effective operation of any hydroelectric plant. Hot spots in the turbine bearings, generator bearings, guide- and thrust bearings must be rapidly identified to prevent energy loss through increased friction, and to protect against equipment damage and failure.
Naše strokovno znanje na tem področju
Endress+Hauser’s vibration resistant Pt 100 temperature sensor range, including the iTHERM® StrongSens RTD, provides rapid, accurate temperature monitoring in demanding environments such as hydroelectric power plants (HPP).
Install with ease thanks to modular and compact designs
Monitor seamlessly with common communication protocol transmitters
Reduce maintenance and downtime with reliable, durable, vibration-resistant Omnigrad temperature sensors
Measurement of levels in the governor tank / hydraulic oil storage tank, and of oil pressure, are vital to ensure the turbine speed and break control systems are functioning correctly, and wear is minimized.
Naše strokovno znanje na tem področju
Endress+Hauser guided wave radar (GWR), capacitance level measurement technology and differential pressure level transmitters enable accurate governor tank monitoring for optimal turbine control and minimized system wear.
Monitor the oil level in the governor tank with Levelflex FMP51 to ensure correct performance of the whole system
Well known reliable (DP) level measurement using Deltabar S PMD75 in case of stable density
Elevated ambient temperatures in power conversion and transmission areas can increase fire risks due to electric arcing. Constant temperature monitoring of such areas, combined with fire alarms, enhance plant safety.
Naše strokovno znanje na tem področju
Endress+Hauser’s ambient RTD temperature sensor TST434, in combination with the latest state-of-the-art transmitters, has been designed specifically for use in such conditions.
Monitor the ambient temperature in the bus-bar to avoid the risk of having both high voltage and high temperature
Fulfill electromagnetic compatibility (EMC) in accordance with all the relevant requirements
Benefit from high galvanic isolation and integrated Bluetooth® interface for remote operation via mobile devices
Sump water level measurement for drainage pump operation
Water-level, flood and evacuation alarms are essential for the safe operation of any hydroelectric plant. Any failure in the level measurement system that controls drainage pumps could have catastrophic consequences. Mechanical systems that incorporate floats or conductivity level measurements can be vulnerable to high humidity and corrosion, increasing the failure risk.
Naše strokovno znanje na tem področju
Endress+Hauser’s ultrasonic, free space radar and hydrostatic level devices provide a reliable alternative to mechanical devices for level monitoring.
Avoid equipment failure risks linked to humidity and corrosion
Enhance plant safety with reliable level monitoring
Implement flood protection schemes to automatically close intake gates or hilltop valves and keep turbines operating
The primary purpose of a surge tank is to control pressure variations due to rapid changes in water velocity. Measurement is needed to reduce water pressure surges that could damage the turbine or lead to increased stress. This ensures continuous energy production. Elevated ambient temperatures in high-voltage areas can increase fire risks due to electric arcing. Constant temperature monitoring of such areas, combined with fire alarms, enhance plant safety.
Naše strokovno znanje na tem področju
Endress+Hauser experts will advise upon the best-fit solution for each crucial checkpoint to ensure surge tank protection and optimal operation, including options for independent power supply and wireless signal transmission.
Install robust overload-resistant high purity ceramic sensors for reliable level control
Benefit from non-contact free space radar with small beam angle for reliable level indication
Limit values can be set and monitored for safety and operation purposes
Traditionally, differential pressure impulse lines or capillary dp-systems are used to monitor the valve position. Impulse lines are often blocked by impurities, but also water hammer/surges that can occur during start-up or shut-down of hydroelectric power plants affect this essential measurement for safe turbine operation (Francis, Kaplan, Pelton, etc.). In addition, the surge tank helps to relieve the pressure on the pipe.
Naše strokovno znanje na tem področju
Endress+Hauser’s solution is the Deltabar FMD71, an electronic differential pressure measuring system, which is unaffected by impurities in the impulse lines, and is not affected by water hammer/surges or even temperature changes compared to dp-transmitters with oil-filled capillaries.
Measures efficiently – issues of traditional differential pressure measurements with wet legs and diaphragm seals are eliminated
Measures accurately – unaffected by water hammer/surges or temperature changes
No compromises on installation position – just a simple electrical cable between the sensors and the transmitter
Our highly trained services and sales staff partner with you to assess the potential to be gained by high-end measurement and automation to improve safety, efficiency and minimize downtime. Our project management and engineering staff accompany plant improvement from the outset – with experience and skills that go beyond instrumentation.
> 10
years of experience in hydroelectric power projects, including project engineering for over 14500 MW of installed capacity
One-stop
shop supplier. We deliver the most complete instrumentation portfolio along with local service and project management
Preglejte našo ponudbo!
Analysis
Analysis
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Sorodne zgodbe
Varnost
Minimizing risk with meter exchange
Minimizing risk with meter exchange - Any preventive measure is more cost-effective than a forced outage. Replace your mechanical meters and other outdated technologies with more reliable systems.
Podporni procesi: Upravljanje pare in industrijske vode
Podporni procesi: Upravljanje pare in industrijske vode
Upravljajte podporne procese učinkoviteje, varneje in zanesljiveje. Naj vam Endress+Hauser pomaga pri izboljšavah parnih energetskih sistemov in sistemov za pripravo industrijske vode. Seznanite se z našo ponudbo.
Voda in odpadna voda: zaščiti, ohrani, izboljšaj
Voda in odpadna voda: zaščiti, ohrani, izboljšaj
Prepričani smo, da vam lahko pomagamo doseči obratovalne cilje v celotnem vodnem krogu. To vam Endress+Hauser zagotovi z združitvijo inovativnega portfelja merilnih instrumentov, strokovnih storitev in ekspertnih izkušenj v vodni panogi.
Nafta in plin: Z energetskim prehodom doseči ničelne neto emisije
Nafta in plin: Z energetskim prehodom doseči ničelne neto emisije
S svojo široko paleto merilnih naprav, rešitev in storitev podpiramo svoje stranke na poti do ničelnih neto emisij: od učinkovitosti in varnosti procesov do trajnosti in skladnosti s predpisi.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .